革新的でコラボラティブ、かつ連携した新規プログラムの管理
Heavy Equipment
Construction, mining, and agricultural heavy equipment manufacturers striving for superior performance
Explore Industry中堅・中小企業
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software Generative Engineering
Generative design is one aspect of additive manufacturing's immense potential that has been realized. With the ability of additive manufacturing to produce parts with highly complex geometry, tools like topology optimization have come into their own.
Generative design is one aspect of additive manufacturing's immense potential that has been realized. With the ability of additive manufacturing to produce parts with highly complex geometry, tools like topology optimization have come into their own.
Design space exploration is a method of automatically generating and comparing multiple designs runs to find an ideal “best fit solution. HEEDS is a design space exploration solution that can use NX CAD geometry and Simcenter CAE simulation together to generate multiple versions of a part from which a set of “best fit” designs are extracted. This allows a designer to quickly iterate through hundreds or thousands of possible optimized designs. The end result is a truly optimized solution, that can then be 3D printed. Learn more
Siemens has capitalized on the strong fluid flow analysis capabilities in our Star-CCM+ product to apply that technology to topology optimization. The result is a system that can optimize part geometry for efficient fluid flow. Using this process, companies can optimize their fluid systems to normalize flow between multiple outlets and to direct the flow through a duct system in the most efficient manner possible. Learn more
Topology Optimization is a process that uses traditional CAE techniques along with special mathematics to optimize a part for performance. When optimizing for strength, the designer provides a set of inputs including the allowable design envelope, load conditions, material characteristics, and constraints. The system then uses those inputs and generates an optimized part geometry. When paired with AM, topology optimization can result in parts that meet strength requirements while minimizing material usage, weight, and other characteristics. Learn more
登録して組み込みソフトウェアの最新情報を入手
登録できませんでした。もう一度やり直してください。
ご登録ありがとうございます! 初めての登録ですか? メールをチェックして登録されたかどうか確認してください。