革新的でコラボラティブ、かつ同期姓を確保した新規プログラムの管理
生産における製品の寸法品質を確保するために、設計のリリース前に寸法のばらつきの影響を把握します。
Tecnomatix®ソフトウェアの寸法品質ソリューションを活用すると、製造プロセスの設計フィーチャと公差への影響を解析し、寸法のばらつきの原因と程度を明確にすることができます。 この寸法品質ソリューションによって、設計品質が改善し、費用のかかる試作品の作成をなくし、生産現場での人件費、ツール費用、計測費用を削減します。
生産における製品の寸法品質を確保するために、設計のリリース前に寸法のばらつきの影響を把握します。
Tecnomatix®ソフトウェアの寸法品質ソリューションを活用すると、製造プロセスの設計フィーチャと公差への影響を解析し、寸法のばらつきの原因と程度を明確にすることができます。 この寸法品質ソリューションによって、設計品質が改善し、費用のかかる試作品の作成をなくし、生産現場での人件費、ツール費用、計測費用を削減します。
Leverage the semantic representation of product manufacturing information (PMI) in support of model-based quality engineering to automate feature and tolerance definition and drive better dimensional quality. Tecnomatix® Variation Analysis can extract and validate PMI from various authoring sources via the industry standard JT™ data format, providing feature-based capabilities using tolerances based on geometric dimensioning and tolerancing (GD&T) methods and standards, and downstream computation, augmentation and consumption for all dimensional quality analysis and inspection requirements.
Tecnomatix® Variation Analysis software is a powerful dimensional analysis tool used for simulation of manufacturing and assembly processes to predict and quantify the amounts and causes of variation in a robust 3D environment. The software leverages Monte-Carlo simulation and a ConJoin assembly constraint engine for static and kinematic assembly operations within the full range of allowable constraints, and integration to finite element analysis solvers for comprehension of component flexibility due to clamping, welding and springback.
Manufacturing costs can be reduced by maximizing allowable part tolerances while still controlling critical assembly dimensional specifications. Controlling these dimensional characteristics minimizes scrap, rework and warranty defects. Tecnomatix Variation Analysis identifies critical dimensional, tolerance and assembly processes that are key contributors to variation. By adding manufacturing capability data into variation analysis you can perform real-time root-cause analysis of production build problems, helping you improve quality by ensuring that parts fit together properly the first time.
Tecnomatix software helps Chery diagnose and reduce design quality defects, achieving significant savings for each problem found prior to manufacturing
See all Success Stories