革新的でコラボラティブ、かつ連携した新規プログラムの管理
Heavy Equipment
Construction, mining, and agricultural heavy equipment manufacturers striving for superior performance
Explore Industry中堅・中小企業
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software Build Preparation
Proper up-front preparation is key to getting the most from the additive manufacturing process. Siemens NX has integrated tools for assisting with proper build preparation for additive manufacturing production. Furthermore, with the production system integrated into the CAD/CAM environment, any changes to part design can be easily rippled-down to the manufacturing setup without file conversions or costly build setup redesigns.
Proper up-front preparation is key to getting the most from the additive manufacturing process. Siemens NX has integrated tools for assisting with proper build preparation for additive manufacturing production. Furthermore, with the production system integrated into the CAD/CAM environment, any changes to part design can be easily rippled-down to the manufacturing setup without file conversions or costly build setup redesigns.
Whether an operator requires minute manual control over part position or automated efficient nesting within the build volume, NX provides integrated tools for efficiently populating the build tray. Whether placing parts manually or automatically via integrated 3D nesting, NX gives the operator complete control so they can achieve their efficiency and quality goals.
For many additive manufacturing technologies, quality builds depend on quality support structures. Not only does NX provide solutions for automatic generation of support structures, but operators also have access to the full NX CAD solution for design of custom supports. For the additive manufacturing novice or power user, this tight integration is a massive advantage when printing complex parts where final article quality is paramount.
登録して組み込みソフトウェアの最新情報を入手
登録できませんでした。もう一度やり直してください。
ご登録ありがとうございます! 初めての登録ですか? メールをチェックして登録されたかどうか確認してください。