革新的でコラボラティブ、かつ連携した新規プログラムの管理
Heavy Equipment
Construction, mining, and agricultural heavy equipment manufacturers striving for superior performance
Explore Industry中堅・中小企業
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software Siemens Embedded and Automotive Safety
Each year, software in automobiles, motorcycles, and trucks becomes more complex. This trend is driven, in part, by relatively new advanced safety features such as ADAS (Advanced Driver-Assistance Systems) and self-driving, which are both heavily reliant on software. There are also many other classical applications in these vehicles, such as digital instrument clusters, requiring safety certification.
As a result, the automotive industry has worked with worldwide regulators to define standards for the safety of automotive systems and the software that runs on them, such as ISO 26262 (Road Vehicles - Functional Safety) and ISO 21448 (Safety of the Intended Functionality).
Safety regulators in Europe (such as the VDA in Germany) expect components in vehicles certified to drive in those countries will be required to conform to these standards to become a requirement worldwide.
Adding to the complexity is the need to use more open-source software such as Linux to enable advanced features.
As a trusted supplier to automotive OEM, Tier 1 and 2 suppliers, Siemens Embedded has the products, services, and expertise to supply certified and high-quality open-source software, backed with the necessary evidence, to be deployed in these highly demanding systems.
Each year, software in automobiles, motorcycles, and trucks becomes more complex. This trend is driven, in part, by relatively new advanced safety features such as ADAS (Advanced Driver-Assistance Systems) and self-driving, which are both heavily reliant on software. There are also many other classical applications in these vehicles, such as digital instrument clusters, requiring safety certification.
As a result, the automotive industry has worked with worldwide regulators to define standards for the safety of automotive systems and the software that runs on them, such as ISO 26262 (Road Vehicles - Functional Safety) and ISO 21448 (Safety of the Intended Functionality).
Safety regulators in Europe (such as the VDA in Germany) expect components in vehicles certified to drive in those countries will be required to conform to these standards to become a requirement worldwide.
Adding to the complexity is the need to use more open-source software such as Linux to enable advanced features.
As a trusted supplier to automotive OEM, Tier 1 and 2 suppliers, Siemens Embedded has the products, services, and expertise to supply certified and high-quality open-source software, backed with the necessary evidence, to be deployed in these highly demanding systems.
登録して組み込みソフトウェアの最新情報を入手
登録できませんでした。もう一度やり直してください。
ご登録ありがとうございます! 初めての登録ですか? メールをチェックして登録されたかどうか確認してください。