Teamcenter Integration for SAP S/4HANA

Providing bi-directional data exchange and seamless business processes between SAP S/4HANA & Teamcenter software for efficient Teamcenter SAP integration

Woman looking at a computer screen in an office setting

Teamcenter Integration for SAP S/4HANA (S4S) is the powerful standard solution for efficient and seamless integration of Teamcenter by Siemens Industry Software with SAP S/4HANA by SAP. S4S bundles existing well-known “Teamcenter Gateway for SAP” (leveraging Netweaver RFC communication) used by 600+ customers with the jointly developed “Teamcenter Gateway for PLM system integration by SAP” (T4ST, using PLMSI communication layer) by Siemens and SAP.

Teamcenter Integration for SAP S/4HANA provides you with:

  • An intuitive and highly flexible way to integrate engineering and manufacturing data and processes managed in Teamcenter with product information and enterprise processes controlled by SAP S/4HANA.
  • A working environment that enables you to display, create and change all relevant PLM & ERP data applying business rules and attribute mapping without having to leave the Teamcenter regardless of where data resides.
  • Full synchronous and asynchronous process integration by executing and linking workflows and picking up business events.
  • All flexibility to make your own choice regarding used integration technology and your streamlined business processes.

Processes become transparent as e.g., engineering changes or product releases are no longer confined by system boundaries. You can start and end processes in Teamcenter or SAP S/4HANA, wherever it makes sense for you.

Bundling all existing integration technologies (Netweaver RFC and SAP PLMSI based) in one and the same Siemens product gives you the freedom to focus on future proven process optimization and solution design without being faced with technical limitations.

You can start now leveraging full functionality on day 1. Define your way, be it more PLM or more ERP-centric; be it based on Netweaver RFC or PLMSI. Using prescriptive templates or leveraging built-in flexibility, you can do it at your own pace, sticking with Netweaver RFC if you need, going SAP PLMSI based for dedicated reasons, or going for a mix.

Teamcenter Integration for SAP S/4HANA

Teamcenter Integration for SAP S/4HANA (S4S) is the powerful standard solution for efficient and seamless integration of Teamcenter by Siemens Industry Software with SAP S/4HANA by SAP. S4S bundles existing well-known “Teamcenter Gateway for SAP” (leveraging Netweaver RFC communication) used by 600+ customers with the jointly developed “Teamcenter Gateway for PLM system integration by SAP” (T4ST, using PLMSI communication layer) by Siemens and SAP.

Teamcenter Integration for SAP S/4HANA provides you with:

  • An intuitive and highly flexible way to integrate engineering and manufacturing data and processes managed in Teamcenter with product information and enterprise processes controlled by SAP S/4HANA.
  • A working environment that enables you to display, create and change all relevant PLM & ERP data applying business rules and attribute mapping without having to leave the Teamcenter regardless of where data resides.
  • Full synchronous and asynchronous process integration by executing and linking workflows and picking up business events.
  • All flexibility to make your own choice regarding used integration technology and your streamlined business processes.

Processes become transparent as e.g., engineering changes or product releases are no longer confined by system boundaries. You can start and end processes in Teamcenter or SAP S/4HANA, wherever it makes sense for you.

Bundling all existing integration technologies (Netweaver RFC and SAP PLMSI based) in one and the same Siemens product gives you the freedom to focus on future proven process optimization and solution design without being faced with technical limitations.

You can start now leveraging full functionality on day 1. Define your way, be it more PLM or more ERP-centric; be it based on Netweaver RFC or PLMSI. Using prescriptive templates or leveraging built-in flexibility, you can do it at your own pace, sticking with Netweaver RFC if you need, going SAP PLMSI based for dedicated reasons, or going for a mix.

Active Integration

Collaborative group of office workers, two woman and man

企業全体に渡って、統合されたPLM環境を構築できます。

詳細情報

組み込みソフトウェアに興味がありますか?

登録して組み込みソフトウェアの最新情報を入手

申し訳ありません。

登録できませんでした。もう一度やり直してください。

ご登録ありがとうございます! 初めての登録ですか? メールをチェックして登録されたかどうか確認してください。

この項目は必須です。 有効な電子メール・アドレスを入力してください。
この項目は必須です。 値が無効または長すぎます。

Seamless Teamcenter SAP integration

Woman & Man looking at a computer screen together. Woman is putting at the computer screen

Business processes no longer need to stop at the boundary between Teamcenter and SAP software. Use the Teamcenter Gateway for SAP S/4HANA to drive change processes that begin in one system and continue in the other. You can define additional business rules in the Teamcenter Gateway for SAP S/4HANA configuration to drive process flow and run specific ERP functions as part of any transaction.

Robust and Reliable Solution

Business meeting setting. Two men shaking hands over the table with two other colleagues sitting at the table

Teamcenter Gateway for SAP S/4HANA is designed to run in an enterprise environment so that information can always flow reliably. The first version of the Teamcenter Gateway for SAP Business Suite was released in 2003 and is in production at over 600 companies globally. Using Teamcenter Gateway for SAP S/4HANA enables you to develop and distribute consistent data across functional divisions, avoiding time-consuming and error-prone duplicate data entry and ensuring excellent data quality across your enterprise. Teamcenter Gateway Extension Package extends Teamcenter and SAP ERP landscapes to enterprise applications other than SAP, which provides seamless integration with legacy systems, subsidiaries, newly acquired businesses, and more.

Teamcenter Gateway for SAP S/4HANA is designed to run in an enterprise environment so that information can always flow reliably. The first version of the Teamcenter Gateway for SAP Business Suite was released in 2003 and is in production at over 600 companies globally. Using Teamcenter Gateway for SAP S/4HANA enables you to develop and distribute consistent data across functional divisions, avoiding time-consuming and error-prone duplicate data entry and ensuring excellent data quality across your enterprise. Teamcenter Gateway Extension Package extends Teamcenter and SAP ERP landscapes to enterprise applications other than SAP, which provides seamless integration with legacy systems, subsidiaries, newly acquired businesses, and more.