革新的でコラボラティブ、かつ連携した新規プログラムの管理
今日の企業は、製品の選択肢と多様性をより大きくしなければならないという顧客のプレッシャーに直面することが増え続けています。電子コンポーネントとソフトウェアコンポーネントは複雑になり、従来の受注構成のアプローチがますます問題となっています。現在のソリューションは、複数領域にまたがる構成をサポートすることに苦労していますが、その結果は、データの重複、エラー、および圧倒されるほどのリソースの発生です。
PLM内の製品ラインエンジニアリングを使用すると、収益性を高めながら、顧客が要求する多様性を提供できます。Teamcenter®では、1つのバリエーション定義を複数の領域とライフサイクル全体で有効にできます。製品オプションは設計データに関連付けられていませんが、独立して管理されます。これにより、構成データの共通ソースが提供され、データを機械、電気、ソフトウェアの各領域にわたって活用できます。PLM内の製品ラインエンジニアリングは、製品ライフサイクル全体をサポートしており、ロバストな製品プランニングおよびシステムモデリングの機能をすべての領域で利用できます。すべての関係者に、正確な構成情報を明確に理解させることができます。製品ラインエンジニアリングでは、市場の需要により速く対応できます。
To continuously deliver innovative products, to adapt to new market or regulatory requirements, or to accommodate customer requests you must be able to effectively make changes to your product offerings. With product line engineering capabilities in Teamcenter®, you can quickly and effectively adapt to change. You can introduce new product variants and retire those that are no longer valid. Configuration items are controlled independent of product design, ensuring control of change across the lifecycle.
Leverage an easy to use global dictionary to manage products, product families, features, and the rules that govern how features are used. This single source of information makes it easy to reuse features across products, maximizing your product development investment. Features can be allocated to product lines and scoped to specific product models. You can view a summary of where features are used and package them into groups, making design, sourcing, and manufacturing easier.
エンジニアリングと製造の隔たりを埋めることによって、イノベーションを促進し、製品バリエーションを最大限再利用する方法をご覧ください。
Reach more people and processes for greater business performance.
See the depth and breadth of Teamcenter to drive innovation and digitalization throughout the product lifecycle.
Visit our video library to see how easy it is to connect people and processes with product information!