本文へ移動

Acceptable Quality Level (AQL)

Camstar’s Acceptable Quality Level (AQL) Sampling feature allows users to model and execute standard sampling plans, such as ANSI Z1.4 or C=0, or custom defined sampling plans. The sampling plans determine the number of samples required and the maximum number of rejects that are allowed to certify the quality of the lot or batch. Switching rules can be configured to tighten or loosen the sampling requirements based upon previous results.