革新的でコラボラティブ、かつ同期姓を確保した新規プログラムの管理
OPT’ALM specializes in metal additive manufacturing. The company repairs and manufactures products using the directed energy deposition (DED) process.
Located in Toulouse, France, SME OPT’ALM (OPT’ALM) is driven to make the industrial deployment of manufacturing processes faster, less costly and more environmentally-friendly. The company manufactures custom parts through a mix process, which combines additive manufacturing with traditional production methods. The company also maintains and repairs critical parts in maintenance, repair and operations (MRO) and maintenance in operational conditions (MCO). OPT’ALM primarily serves the aerospace and defense, naval and energy industries.
OPT’ALM has developed two patented processes for directed energy deposition (DED) additive metal manufacturing: the design and manufacture, without bonding, of sandwich structures for applications in harsh environments (subject to high temperature variations and mechanical constraints), and the simplified assembly of structures such as connecting rods and drive shafts (iso-volume optimization of the quantity of the material and the performance of the structure).
“Innovation is at the heart of our strategy,” says Alain Toufine, chief executive officer, OPT’ALM. “We work in close collaboration with expert labs, which is a key to our success. We are also intricately involved in large-scale European projects, such as the Clean Sky2 program which aims to develop a clean, innovative and competitive aviation system.”
To expand its scope, OPT’ALM recently acquired a MODULO 400 BeAM 5 continuous axis machine, which is controlled by a Siemens SINUMERIK 840D controller.
After an assessment phase, OPT’ALM opted for Siemens Digital Industries Software’s NX™ for Manufacturing software and its multi-axis deposition module to simulate and control its BeAM machine. The multi-axis deposition module simulates the complete multi-axis manufacturing process and calculates and displays the deposition device trajectories. This multi-axis 3D printing process offers numerous benefits as it’s not only much faster than many fixed-axis systems, but also offers larger maximum part sizes.OPT’ALM consulted Siemens Digital Industries Software partner Janus Engineering on how best to deploy NX. Janus Engineering supported OPT’ALM and developed a postprocessor to ensure a direct connection between the NX data and the BeAM machine
“Siemens Digital Industries Software offers a real ‘additive’ strategy with a high-performance, multi-axis module that immediately won us over,” says Toufine. “With Siemens solutions, we went for reliability, performance and customization ability.”
Jean Daniel Klockenbring, business engineer, Janus Engineering, says, “Unlike other solutions which adapt or derive the traditional 5-axis CAM machining approach to 3D printing, Siemens has developed tools devised for additive manufacturing and its specificities.”
OPT’ALM observed significant gains for the manufacture and repair of critical aeronautical parts during its research and development (R&D) process. Primary among them was the cost savings for raw materials. During the mix process, the addition of shapes and functions to a structure via 3D printing reduces, at equivalent design values, the “buy to fly” ratio from 11 to 5, which measures the amount of raw material that needs to be purchased to manufacture the finished part. This process resulted in a material savings of approximately 60 percent.
OPT’ALM also realized reduced cycle times. For example, an aeronautical part, such as a titanium alloy pipe produced for STELIA Aerospace. Previously produced in five sub-assemblies, this part can now be produced in a single operation thanks to the procedure developed by OPT’ALM. With shorter cycle times, reductions range from a few days to several weeks.
In the scope of a joint project called ReadyNov with aircraft manufacturer ATR Aircraft, OPT’ALM successfully demonstrated the twofold importance of using additive metal manufacturing to repair technical parts that are otherwise difficult to repair using traditional methods.
Eco production was the first method OPT’ALM used. By restoring products which would otherwise have been destroyed, industrial companies minimize raw material waste and energy costs that would have been otherwise used to manufacture new products. In addition, OPT’ALM shaved operating losses by repairing parts in a matter of hours instead of having the parts remanufactured or rerouted, which can take several days or weeks. As a result, machines and installations were quickly put back into service.
By drawing on its proficiency in advanced materials and expertise in aerospace systems architectures, OPT’ALM offers value-added consulting services during every step of the product lifecycle.
The company successfully deploys Siemens Digital Industries Software solutions to industrialize its DED additive manufacturing processes. This is a key step in the company’s quality approach, with EN 9100 certification in the pipeline to guarantee the robustness and repeatability of the processes.
OPT’ALM is considering using the Siemens Digital Industries Software additive manufacturing process simulation module to simulate and predict part deformation during construction by powder coating.
“Industrial 3D printing is growing rapidly since it offers new manufacturing possibilities and serves to make more efficient use of materials,” says Toufine. “The processes developed by OPT’ALM pave the way for new manufacturing and repair methods that represent a game-changer for industrialists. The implementation of Siemens software solutions contributes to this digital transformation.”