革新的でコラボラティブ、かつ連携した新規プログラムの管理
Original equipment manufacturers (OEMs), as well as their supply chain partners, are tasked with manufacturing parts and components for industrial machines. For both organizations, functionality on the shop floor is critical. Our Digital Part Production solution ensures new parts are integrated into the larger machine while meeting high tolerances and precision needs. This provides parts that are built quickly and ensure reliability and the highest quality while maximizing production capacity.
Original equipment manufacturers (OEMs), as well as their supply chain partners, are tasked with manufacturing parts and components for industrial machines. For both organizations, functionality on the shop floor is critical. Our Digital Part Production solution ensures new parts are integrated into the larger machine while meeting high tolerances and precision needs. This provides parts that are built quickly and ensure reliability and the highest quality while maximizing production capacity.
Manufacturers need to fully merge their digital and physical processes and create a continuous, digitized communication and feedback loop to understand how each change to part design impacts the larger manufacturing process. Our digital part production solution connects your entire production operation, cuts data transfers and duplications, improves collaboration, and automates all processes.
Easily re-use proven digital part production data to automate programming and optimize machining processes to deliver consistent results which improve quality and reduce time to market. Companies can benefit from programming tools that feature advanced machine technology. This includes supporting automated transitions and single-pass material removal methods that shorten cycle times.
Increase operational efficiency by using one integrated system to design, simulate, and machine parts. When communication between CAD and CAM is streamlined, changes can be incorporated more easily and quickly without making costly mistakes. This allows teams to speed the time from order to production by building from part production recipes and automating the planning process.
Create complex geometries that would be difficult or impossible to achieve with traditional manufacturing methods. These complex geometries are often stronger and lighter than their traditionally manufactured counterparts. Additive manufacturing is enabling great improvements to part and product quality and design, and OEMs that are early adopters will differentiate themselves from competitors.
Drive Product Innovation with Additive Manufacturing
プレッシャーの大きい今日の産業機械業界で競争力を保つには、新たなソリューションを導入して市場シェアを維持し、記録的な速さでイノベーションを進める必要があります。かつてないほど、個々のニーズに合わせてカスタマイズした製品が求められるようになっています。もはや1つの製品ですべての人を満足させること...