Esplora il settoreSoluzioni per macchinari industriali e attrezzature pesanti
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
Siemens PLM Software, a leader in media and telecommunications software, delivers digital solutions for cutting-edge technology supporting complex products in a rapidly changing market.
Explore IndustryApparecchiature medicali e farmaceutica
"Innovazione di prodotto personalizzata" attraverso la digitalizzazione per soddisfare la domanda del mercato e ridurre i costi
Esplora il settoreSmall & Medium Business
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software Rheology
Siemens Digital Industries Software Rheology
With the addition of computational rheology in Simcenter at no extra cost, engineers can now simulate fluids dominated by diffusion and viscous or viscoelastic behavior. Modeling these simulations is possible thanks to the added finite element solver. This method is useful to engineers in consumer product, waste processing, and food and beverage industries who work with mixers, flow containers, slurries, extrusions, and material processing. Simulating rheology accurately is the key to reducing power consumption, emissions and raw material usage while improving product reliability, user experience and liability costs.
With the addition of computational rheology in Simcenter at no extra cost, engineers can now simulate fluids dominated by diffusion and viscous or viscoelastic behavior. Modeling these simulations is possible thanks to the added finite element solver. This method is useful to engineers in consumer product, waste processing, and food and beverage industries who work with mixers, flow containers, slurries, extrusions, and material processing. Simulating rheology accurately is the key to reducing power consumption, emissions and raw material usage while improving product reliability, user experience and liability costs.
You can choose from constitutive laws to model shear-thinning or shear-thickening fluids, viscoelastic and thixotropic constitutive models.
Determining the correct model parameters for non-Newtonian models is challenging. With Simcenter rheology modeling, you can import experimental data and the solver finds the best/optimized parameters based on the user choice. The Material Calibration Model is used to adjust model parameters to fit the supplied data.
Center offers a comprehensive suite of models including solvers for free surface, partial fill, viscous energy, film casting, and short fiber. These rheology solvers extend simulation applicability to a whole new category of flow/energy problems and is based on the Finite Element (FE) solver technology to truly model viscoelastic problems.
Simcenter STAR-CCM+ è una soluzione integrata per la simulazione multifisica incentrata su CFD, che permette a qualsiasi tecnico di simulazione di accedere alle funzionalità di analisi e ottimizzazione automatica dei progetti.
Iscriviti agli aggiornamenti relativi a [[global-preference-center-interest-placeholder]]
Spiacenti, non è stato possibile acquisire i dati inviati. Riprovare.
Grazie per la registrazione. È la prima sottoscrizione? Assicurati di controllare l’e-mail per confermare la sottoscrizione.
La live chat è disponibile dal lunedì al venerdì, dalle 8:00 alle 19:00 CST (USA). Inviaci un messaggio e ti risponderemo al più presto.
Invia un messaggio1-800-498-5351
Dal lunedì al venerdì, ore 7:00 – 20:00 CST