Siemens PLM Software, a leader in media and telecommunications software, delivers digital solutions for cutting-edge technology supporting complex products in a rapidly changing market.
Explore IndustryApparecchiature medicali e farmaceutica
"Innovazione di prodotto personalizzata" attraverso la digitalizzazione per soddisfare la domanda del mercato e ridurre i costi
Esplora il settoreSmall & Medium Business
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software Data Collection & Acquisition for Semiconductor
Siemens Digital Industries Software Data Collection & Acquisition for Semiconductor
Learn more about Opcenter Execution Semiconductor
ExploreSiemens data collection and acquisition capabilities enable Semiconductor manufacturers to obtain operational production data that is associated with production equipment and processes. It provides real-time statuses of production equipment and processes while registering the whole history of performed operations.
Siemens data collection and acquisition capabilities enable Semiconductor manufacturers to obtain operational production data that is associated with production equipment and processes. It provides real-time statuses of production equipment and processes while registering the whole history of performed operations.
Definition and management of data collection plans for "pre", "in", and "post" process data collection as well as ad hoc collections on lot, wafer, equipment, and/or tool level. Calculations using collected data or any other data in the system can be used to merge parameters. Limits can be used to guide the operator or automation layer and take action to control the lot and/or equipment.
Data segregation makes it possible to use a central installation with one database supporting different plants to provide operators the visibility of data that belongs to their plant (or area, line.)
An advanced interoperability module with established connectors as well as open API's provide the ability to connect different enterprise or automation systems (ERP, LIMS, QMS, CMMS, Historian, DCS/PCS, SCADA, PLC…), and acquire data in heterogeneous automation environments and shop floor equipment (support of multiple connection protocols).
Capabilities include manual and automatic data acquisition, integration with shop floor equipment, data collection, tracking results, and alerting on process control limits and suspect trends.
The process automation controller allows you to connect the MES to any equipment or controller (e.g. PLC) on the shop floor through a variety of protocols such as SECS/GEM. The flexible platform allows quick deployment through definition of equipment types, configurable logic independent of communication protocol, built in typical scenarios like recipe select and close integration with MES.
Any data collected can be fed into the Statistical Process Control (SPC) solution which can trigger several types of dispositions when out of bounds like put a lot on future hold or sign a tool down to trigger maintenance.
Wafer/strip maps (E142 standard) provide graphical representation of locations and die sites within the wafer or strip, along with defect recording and defining bin failures.
Opcenter Execution Semiconductor (in precedenza “Camstar Semiconductor Suite”) è un singolo sistema MES (Manufacturing Execution System) standardizzato, che gestisce le operazioni front-end e back-end nel settore dei semiconduttori.
Iscriviti agli aggiornamenti relativi a [[global-preference-center-interest-placeholder]]
Spiacenti, non è stato possibile acquisire i dati inviati. Riprovare.
Grazie per la registrazione. È la prima sottoscrizione? Assicurati di controllare l’e-mail per confermare la sottoscrizione.