Innovazione e gestione dei programmi sincronizzata e collaborativa per i nuovi programmi
The enterprise capabilities of Mendix are powered by the platform’s cloud-native and stateless architecture. Scaling, high availability, openness and extensibility at all platform levels makes it possible to seamlessly bring Mendix into your current landscape of enterprise solutions. Address industrial challenges with robust packaged business capabilities known as App Services, which provide capabilities like 3D Viewing, MindSphere, Smart Application capabilities, etc. Security is prioritized at the platform, application, and cloud operation levels so that you can develop and deploy with confidence throughout your organization.
The enterprise capabilities of Mendix are powered by the platform’s cloud-native and stateless architecture. Scaling, high availability, openness and extensibility at all platform levels makes it possible to seamlessly bring Mendix into your current landscape of enterprise solutions. Address industrial challenges with robust packaged business capabilities known as App Services, which provide capabilities like 3D Viewing, MindSphere, Smart Application capabilities, etc. Security is prioritized at the platform, application, and cloud operation levels so that you can develop and deploy with confidence throughout your organization.
Use out-of-the-box or your own agile DevOps and CI/CD tooling to easily integrate Mendix applications with your existing enterprise solution landscape.
Integrate data and logic from any source, system or service with Mendix Data Hub. Reduce the technical complexity of data integration with powerful low-code features.
Search and explore a rich library of prebuilt data source connectors. Build custom connectors for unique data sources that can be packaged and offered as reusable components.
Extend applications with reusable components and custom code. Mendix Platform APIs allow you to integrate with your existing requirements management tools, test automation suites, and CI/CD pipelines.
Using Fibersim and Mendix to enhance development of composite parts and low-code applications
See all Success StoriesLe applicazioni low-code possono fornire la soluzione personalizzata necessaria a superare le sfide attuali, dalla fase di progettazione del prodot...
Partecipa al webinar per saperne di più sulle funzionalità di integrazione dei dati.
La trasformazione digitale è necessaria per restare competitivi nell'Industria 4.0, ma si tratta di un’iniziativa imponente che richiede processi d...
As world events are shaping the future, many electronics companies are looking to adapt now so they can get an edge on the competition. The electro...