La Machine
Industrial Machinery & Heavy Equipment Simcenter
La Machine

La Machine sets its creations into motion using Simcenter Femap and Simcenter Nastran

Nantes, France

FEA pre- and postprocessing solution combined with Simcenter Nastran helps meet safety requirements

Industrial Machinery & Heavy Equipment Simcenter

La Machine sets its creations into motion using Simcenter Femap and Simcenter Nastran

Nantes, France

FEA pre- and postprocessing solution combined with Simcenter Nastran helps meet safety requirements

quotation marks We pride ourselves on the surprise factor and on blowing away spectators who are promptly transformed into our street corner audience. François Delarozière, Artistic Director La Machine
SFIDE
  • Verify the performance of street machines both at a standstill and in motion
  • Comply with regulations governing safety of fairground and amusement park machinery and structures
  • Optimize the time taken to create design notes
I SEGRETI DEL SUCCESSO
  • Wide recognition of Simcenter Nastran software by certification bodies
  • Quick adoption of Simcenter Femap solution by engineers
  • Direct use of CAD files for calculations, in their native format
RISULTATI
  • Reduced time by a factor of 1 to 5 for mesh preparation and results interpretation
  • Reduced tedium of simulation, leaving more time for thought and creativity
  • Fewer physical tests, replaced by more exhaustive digital simulation
  • Gains in time by a factor of between 1 and 5 have been observed for the data entry phase (definition of the mesh and load cases).

La Machine

La Machine develops many projects in the field of urban development as well as for street theatre. The company came about thanks to artists, technicians and theatre designers working together for the construction of unusual theatre objects. To bring its creations to life, La Machine has set up two workshops, one in Nantes and one in Tournefeuille. They are home to many different trades and crafts from theatre and the arts to industry and advanced technology.

http://www.lamachine.fr/en/

quotation marks Before, we used an open source calculation code...but we would spend a great deal of time on the data entry, and the postprocessing of the results was laborious. Marc Lairet, Director of Studies La Machine
Partner Highlight
SIMULATION DESIGN INNOVATION
La société SIGMEO est spécialisée dans la vente, la formation et le support du logiciel de calcul par éléments finis « FEMAP with NX Nastran » depuis 2003.
Read more
quotation marks We pride ourselves on the surprise factor and on blowing away spectators who are promptly transformed into our street corner audience. François Delarozière, Artistic Director La Machine

Builders and creators of live productions

Founded in 1999, French street theater company La Machine came about thanks to a joint quest by artists, technicians and theater designers to build unusual theater objects. Movement – the driving force behind La Machine’s artistic process – is interpreted as a language and a source of emotion. Each living architecture encapsulates the company’s vision for tomorrow’s urban landscape and transforms the way people perceive towns and cities.

La Machine is involved in a broad range of projects both in the sphere of urban development and street performance: Les Machines de l’Ile in Nantes, Les Animaux de la Place in La Roche sur Yon, the Minotaur in Toulouse, le Manège Carré Sénart, La Symphonie Mécanique, L’Expédition Végétale and others.

“This form of live production incorporates architecture into the theatrical writing. The scenes must be performed in the places which citizens use as part of their daily lives. We address street audiences more than traditional theatre audiences. Our form of street art allows us to envisage collective visions that give substance to the shared dream of living together,” says François Delarozière, artistic director.

”Bringing the city alive, setting it into motion, breathing life back into certain areas, herein lies the company’s ambition, by placing movement at the heart of its artistic process”, explains Frédette Lampre, in charge of distributing shows, communication and partnerships for the company.

The challenge: protecting public safety

To bring these ambitious projects to life, La Machine has equipped itself with the means to design, manufacture and install unique structures. One example is the Heron Tree, a colossal steel sculpture measuring 35 meters high, 50 meters across, with a trunk 15 meters in diameter, weighing in at 1,700 tons. The sculpture will take five years to build.

The engineering department must confirm that the structure’s performance complies with stringent regulations, as prescribed in French law: “Fairground attractions, machinery and installations for funfairs and amusement parks or any place of installation or operation must be designed, built, installed, operated and maintained such that they present, in normal conditions of use or in other conditions reasonably foreseeable by the professional, the safety that can be reasonably expected, and not endanger human health.”

“Our machines work in interaction with the public – users, spectators and operators,” explains Marc Lairet, director of studies at La Machine. “They are subject to very strict security rules. In France, AFNOR standard NF EN 13814 specifies the requirements for the design, calculations, manufacture and installation of fairground attractions and amusement installations. The calculation of the structures is especially important for our projects.”

Selection of Simcenter Femap and Simcenter Nastran

To ensure the proper sizing of the structures and to verify their performance both at a standstill and in motion, the engineering department selected Simcenter™ Femap™ software, which is integrated with the Simcenter Nastran® solver.

Lairet reviews the reasons behind this choice: “Before, we used an open source calculation code developed by a French electricity provider, but we would spend a great deal of time on the data entry, and postprocessing of the results was laborious. We sought to adopt a finite element analysis solution with a robust, high-performance solver, one that was recognized by the certification bodies, with powerful, straightforward pre- and postprocessing functions.”

The artistic creator’s sketches form the starting point for La Machine designs. Based on these sketches, the designers create 3D CAD models. Next comes the sizing and calculation phase – key for the project. Since these are moving structures with articulated subassemblies, the company must make certain that the security conditions are effectively complied with in all the most unfavorable cases. It must also confirm that the structures withstand normal operating conditions and exceptional conditions such as during an earthquake.

Today, Simcenter Femap is used for all the calculations: the preprocessing step for defining the model by finite elements, the load cases and the constraints. At this stage, CAD models are directly imported into the solution. Simcenter Femap offers tools to simplify and clean up the geometry for the analysis mesh. Then comes the calculation step using Simcenter Nastran, which offers many options for linear and nonlinear static solutions. The solver step is followed by postprocessing for the graphical interpretation of the calculation results and the generation of reports. Further development and optimization iterations are carried out in Simcenter Femap. Once the parameters have been adjusted, the model is forwarded to the CAD team, which makes the necessary modifications to the initial design.

Support from Siemens solution partner

SIGMEO, France’s leading distributor of the Simcenter Femap and Simcenter Nastran software solutions, supported La Machine with the solution’s deployment inside the engineering department. Their experts provided training and support for the engineers with the implementation of Simcenter Femap.

“The engineers quickly adopted the solution. They were operational after only three days of training,” says Thierry Bourdier, head of SIGMEO. “Simcenter Femap benefits from a solid reputation in the industrial world, in particular in the sphere of aeronautical tools. The case with La Machine shows that our solution can fully play its role in the most unusual, large-scale undertakings.”

Upshot and outlook

For La Machine, the deployment of Simcenter Femap yielded immediate gains in time and quality. The preprocessing step is now much less time-consuming and painstaking than it was with the open source solution. Gains in time by a factor of between 1 and 5 have been observed for the data entry phase (definition of the mesh and load cases). Freed from tedious tasks, the engineers can dedicate more of their time to analyzing critical zones, and varying certain parameters to find solutions that are better optimized and more innovative.

With faster cycles and a greater number of digital tests, the company has reduced the number of physical tests and thus gained in terms of agility. Virtual testing enables La Machine to focus precious time on new creative projects that continue to astonish by reinventing the urban landscape. “We pride ourselves on the surprise factor and on blowing away spectators who are promptly transformed into our street corner audience,” says Delaroziere.

Meno Maggiori informazioni
quotation marks Before, we used an open source calculation code...but we would spend a great deal of time on the data entry, and the postprocessing of the results was laborious. Marc Lairet, Director of Studies La Machine
Come possiamo aiutarti?