Combustion

The combustor is the heart of a turbine, and achieving high efficiency is vital for operating in today's energy market. Our multi-physics solutions can simulate all aspects of combustion. Predict operating temperatures, flame shapes and emissions with confidence, investigate new fuel sources and optimize designs via a virtual combustion chamber.

The combustor is the heart of a turbine, and achieving high efficiency is vital for operating in today's energy market. Our multi-physics solutions can simulate all aspects of combustion. Predict operating temperatures, flame shapes and emissions with confidence, investigate new fuel sources and optimize designs via a virtual combustion chamber.

On-Demand Webinar

Predicting performance and improving combustor design: how B&B-AGEMA uses simulation for digital testing

Learn how B&B-AGEMA uses CFD simulation in their combustor design process

Learn More

In today’s energy market, turbine combustors must operate at higher firing temperatures, with higher combustion intensity, while reducing undesirable emissions such as NOx. With the introduction of new fuels such as hydrogen, understanding combustor performance and optimizing combustion is vital, to ensure reliable and efficient turbine operation.

Our solutions enable you to predict and understand the real-world combustion behavior, in a virtual environment. Using multi-physics CFD you are able to:

  • Simulate combustion and predict performance under both full-load and part load conditions.
  • Predict emissions over the complete range of operating conditions.
  • Gain insight into flame properties and investigate every aspect of combustion performance.
  • Calculate solid component and air temperatures in the same simulation.

The digital twin approach means you can rapidly test multiple designs and try out alternatives, reducing the amount of expensive field testing required.

Predict maintenance needs, long-term operation and reliability, and optimize designs to ensure efficient operation of every component. .

Successi dei clienti in primo piano

B&B-AGEMA

B&B-AGEMA uses Simcenter STAR-CCM+ to design and optimize the dry low NOx micromix combustor

Developing a completely hydrogen-fueled gas turbine

B&B-AGEMA uses Simcenter STAR-CCM+ to design and optimize the dry low NOx micromix combustor

Leggi di più

Webinar su richiesta | 46 minuti

Simulazione aerodinamica ad alta fedeltà per la progettazione di turbine a gas

Progettazione di turbine a gas

Scopri come Siemens Energy ottiene simulazioni di turbine ad alta fedeltà combinando i risultati di diverse discipline, per creare progetti affidabili ed efficienti.

Guarda il webinar

Funzionalità della soluzione

Explore the key areas of this solution.