Série de webinaires

Using simulation to assess effectiveness of stent grafts for the treatment of thoracic aortic aneurysms

In this webinar, we will discuss:

  • The value of CFD for cardiovascular applications
  • How CFD can be a critical element in thoracic stent graft in-silico trials
  • The workflow for building a CFD model of a thoracic stent and evaluating its performance, including the use of AI/ML to develop methods for rapid assessment of stent effectiveness
  • How CFD can be accelerated by scaling up on the cloud with Simcenter Cloud HPC
  • The portfolio of Simcenter solutions for the design and development of medical devices

The risks of thoracic aortic aneurysms

A thoracic aortic aneurysm (TAA) is a life-threatening health condition that can cause death if the aortic wall ruptures. TAA can be treated by the placement of a thoracic stent graft with the minimally invasive thoracic endovascular aortic repair (TEVAR) procedure. The primary function of the stent graft is to exclude the aneurysm so that the diseased aortic wall is protected from physiologic blood pressures thus preventing aneurysm growth and potential rupture. Aneurysm exclusion is achieved by having the stent graft form a “seal” above and below the aneurysm. Therefore, for successful TEVAR outcomes, preventing leakage (through lack of “seal”) around the stent graft is essential to stopping aneurysm growth and preventing rupture.

CFD delivers essential insights on blood flow for stents

Determining the leakage flow around the stent into the aneurysm is a direct and effective way to evaluate the hemodynamic performance of a deployed stent graft. Clinically, the measurement of these leakage flows is challenging, but computationally it is not. This highlights one of the most powerful aspects of simulation—the ability to quantify characteristics of interest in situations where it would be very difficult to do so in vivo, or even in bench tests. In the case of the stent flow, CFD (computational fluid dynamics) simulation can provide the essential insights.

Know the result before placing a stent

Thornton Tomasetti, a US-based scientific and engineering consulting firm, has created two CFD models to demonstrate how a stent graft can allow blood leakage to the aneurysm and how a well-deployed stent graft can seal the leakage. The fluid domains for these CFD models were extracted from previously completed finite element analyses (FEA) which virtually deployed stent grafts into virtual patient anatomies which are representatives of the diseased patient population.

Remplissez le formulaire pour obtenir l'accès

Désolé !

Une erreur s’est produite lors de l’envoi de la page. Veuillez réessayer.

Merci !

Download

Cette ressource est maintenant disponible

Champ obligatoire Une adresse e-mail valide est requise
Champ obligatoire Valeur non valable ou trop longue
Champ obligatoire Valeur non valable ou trop longue
Champ obligatoire Valeur non valable ou trop longue
Champ obligatoire Valeur non valable ou trop longue
Champ obligatoire Valeur non valable ou trop longue
Champ obligatoire Valeur non valable ou trop longue
Champ obligatoire Valeur non valable ou trop longue

Champ obligatoire
Champ obligatoire Valeur non valable ou trop longue
Champ obligatoire Valeur non valable ou trop longue
Champ obligatoire Merci d'ajouter un numéro de téléphone valide
Champ obligatoire Valeur non valable ou trop longue

In this webinar, we will discuss:

  • The value of CFD for cardiovascular applications
  • How CFD can be a critical element in thoracic stent graft in-silico trials
  • The workflow for building a CFD model of a thoracic stent and evaluating its performance, including the use of AI/ML to develop methods for rapid assessment of stent effectiveness
  • How CFD can be accelerated by scaling up on the cloud with Simcenter Cloud HPC
  • The portfolio of Simcenter solutions for the design and development of medical devices

The risks of thoracic aortic aneurysms

A thoracic aortic aneurysm (TAA) is a life-threatening health condition that can cause death if the aortic wall ruptures. TAA can be treated by the placement of a thoracic stent graft with the minimally invasive thoracic endovascular aortic repair (TEVAR) procedure. The primary function of the stent graft is to exclude the aneurysm so that the diseased aortic wall is protected from physiologic blood pressures thus preventing aneurysm growth and potential rupture. Aneurysm exclusion is achieved by having the stent graft form a “seal” above and below the aneurysm. Therefore, for successful TEVAR outcomes, preventing leakage (through lack of “seal”) around the stent graft is essential to stopping aneurysm growth and preventing rupture.

CFD delivers essential insights on blood flow for stents

Determining the leakage flow around the stent into the aneurysm is a direct and effective way to evaluate the hemodynamic performance of a deployed stent graft. Clinically, the measurement of these leakage flows is challenging, but computationally it is not. This highlights one of the most powerful aspects of simulation—the ability to quantify characteristics of interest in situations where it would be very difficult to do so in vivo, or even in bench tests. In the case of the stent flow, CFD (computational fluid dynamics) simulation can provide the essential insights.

Know the result before placing a stent

Thornton Tomasetti, a US-based scientific and engineering consulting firm, has created two CFD models to demonstrate how a stent graft can allow blood leakage to the aneurysm and how a well-deployed stent graft can seal the leakage. The fluid domains for these CFD models were extracted from previously completed finite element analyses (FEA) which virtually deployed stent grafts into virtual patient anatomies which are representatives of the diseased patient population.