Innovation et gestion de programmes synchronisée et collaborative pour les nouveaux programmes
Using Mastertrim for design facilitates the creation of a 3D CAD digital twin by streamlining the task of authoring design data that defines a seat trim cover, including sew lines, cover pieces materials, attachments, and hardware.
This further enables users to quickly make changes based on more accurate feedback and efficiently share information throughout the development process.
Using Mastertrim for design facilitates the creation of a 3D CAD digital twin by streamlining the task of authoring design data that defines a seat trim cover, including sew lines, cover pieces materials, attachments, and hardware.
This further enables users to quickly make changes based on more accurate feedback and efficiently share information throughout the development process.
Understand the cost implications of your designs. Small changes in a design can have dramatic cost effects. With Mastertrim, users can automatically produce accurate cost estimates early in their process driven by design details such as material area, length of seams, attachments, hardware and seam types.
Avoid delays in the seat trim design process and resolve manufacturing errors and issues using producibility simulations to diagnose potential problems early in the design process.
Mastertrim allows users to validate the quality of cover fit digitally, reducing the need for physical prototyping. When issues are uncovered, engineers have the choice of selecting alternative materials, or to move seams.
The value of Mastertrim becomes evident when users automatically generate engineering documentation eliminating the tedious and error prone manual process.
Customizable details are automatically incorporated into drawing and documents, including labeling for flat patterns, annotated 3D cross-sections, coloring by material, customizable tables and labeling of isometric views.
Overcome lack of standardized engineering and trim definition processes by providing accurate and precise design data in the form of a digital twin representing your complete seat trim definition.
Mastertrim allows engineers to easily create a complete digital twin representation of their desired seat trim definition, including geometric and non-geometric data, material, seam and attachment types and material and seam properties.
With Mastertrim stylists and engineers can easily communicate priorities and issues via a single platform. Mastertrim is integrated with NX software and CATIA software for CAD, allowing stylists to immediately see the impact of their designs. Mastertrim enables stylists and engineers to easily collaborate to get feedback on potential manufacturing issues and cost.
4th-6th June 2019, Eurexpo Lyon. Retrouvez-nous sur le stand D12 du salon 3D Print, salon dédié à la fabrication additive, pour découvrir comment S...
Seat design and manufacturing software revolutionized the trim cover development process for multiple industries.
The future car will increasingly make transportation and mobility accessible to more humans than ever before