A male doctor talks to three colleagues, two of which are out of focus.

CAD for industry

Medical device design and development

Increasingly consumer-centric and personalized healthcare therapies demand innovative design and manufacturing of medical instruments and equipment. Our solutions offer fast and easy updates and refinements while on the path to regulatory approval or production.

Ebook

Transforming medical device design with NX software

Learn how a Siemens intern designed an insulin pump in NX. Discover how you can use this design and simulation software for more complex, personalized medical device products.

A rendering of a gray insulin pump staggered above a black insulin pump.

Medical devices design

Innovate quickly and confidently, knowing that your design, development and manufacturing environments will produce cutting-edge medical devices.

NX makes working with scanned data much faster and easier because it can be used and modified for various downstream processes—such as 3D printing and virtual clinical trials—without extensive rework. This means that a client can scan an anatomical structure and build a model of a medical device based on it in much less time than before. NX is an integrated CAD/CAM/CAE solution that can perform every task needed, from scanned data to finished product.

Part design for 3D printing

Leverage Convergent Modeling, a brand-new modeling paradigm that greatly simplifies the ability to work with geometry consisting of a combination of facets, surfaces and solids, without requiring time-consuming data conversion. The first technology of its kind, it enables engineers to optimize part design for 3D printing, speed up the overall design process and make reverse engineering a far more common and efficient practice in product design.

Once scanned data is in NX, it can be used and modified for various downstream purposes, such as 3D printing and virtual clinical trials. A device can be test-fit in the virtual environment before the design is finalized.

A photograph of a lower human jaw being 3D printed.

Convergent Modeling

Create CAD models that conform to anatomical structures. The medical industry is experiencing increasing personalization in the medical field, including patient-specific structures. This personalization drives a need for CAD models that conform to anatomical structures, which requires scanning existing structures into 3D so a model can be created.

NX with Convergent Modeling makes working with scanned data much faster and easier because it can be used and modified without extensive rework. This means that a client can scan an anatomical structure and build a model of a medical device based on it in much less time than before. By using a design tool that can easily modify scanned-in data, designs are completed more quickly and accurately.

A 3D NX CAD model showing the top of a femur bone in gray and a metal knee replacement in green.
On-demand webinar

Next-generation design for medical devices

Get products to market faster and overcome the barriers to innovation with next-generation solutions for medical device design.

A Siemens Healthineers mobile C-arm x-ray machine on the left with a blue "digital twin" outline of the machine.
Étude de cas

Demain sans limite

NX helps revolutionize remote development of personalized arm prosthetics for kids.
Case Study

NX helps revolutionize the remote development of personalized arm prosthetics for kids

Société:Unlimited Tomorrow

Secteur d'activité:Équipements médicaux et pharmaceutiques

Lieu:New York City, New York, United States

Siemens Software:NX