Innovation et gestion de programmes synchronisée et collaborative pour les nouveaux programmes
Syncrofit is a CAD integrated solution to support the engineering of complex assembly joining. The software allows engineers to easily author detailed, fine-grain design data for assembly joints, fasteners, holes, and specifications to create complete 3D digital product definitions.
Syncrofit is a CAD integrated solution to support the engineering of complex assembly joining. The software allows engineers to easily author detailed, fine-grain design data for assembly joints, fasteners, holes, and specifications to create complete 3D digital product definitions.
Establish a consistent, repeatable process for developing fastened assemblies in 3D.
Syncrofit enables users to organize connected assemblies into a series of joint definitions that capture essential information such as the part stackup, bonding, sealing, and fastening requirements.
To enable earlier and more accurate assembly definition, Syncrofit incorporates fastener pattern development capabilities that embed company design rules and standards into the definition.
Verify that specifications are met, and understand the impact of design changes.
With the ability to automatically compute all design rules for each of the fastener locations in an assembly, this capability provides an interactive view of design rule adherence. As a result, users can be confident that designs will be released within specification and will not face costly engineering change orders, potential rework, or scrapped parts on the manufacturing floor.
Visualize fasteners and holes at various levels of granularity.
With the unique ability to toggle between the design and manufacturing visualization state of holes and fasteners, Syncrofit enables users to visualize detail parts as lightweight points and vectors, solid modeled hardware, or pilot/hole full size hole features. This allows users to reduce the time required to create fastener representations, and eliminates hole and fastener misalignment problems and errors related to data entry.
Avoid errors and manual re-entry of data.
As part of the release process, designers must create various documentations that define the airframe assembly. This may include 2D drawings, 3D model-based definition data or specialized reports.
To meet the demands of the aerospace industry as it transitions from a 2D drawing-based process to a 3D model-centric environment, Siemens PLM Software has established an industry standard 3D model based definition (MBD) approach for capturing and communicating detail part and assembly data.
Syncrofit™ enables companies to efficiently author, validate and communicate the joining requirements of complex assemblies with emphasis given to fastening structures. Syncrofit is the industry leading production proven, CAD-integrated, commercial solution for managing the joints of complex aerospace and automotive assembly structures, helping manufacturers meet demanding timelines and cost targets effectively while improving the overall quality of the final product.