Innovation et gestion de programmes synchronisée et collaborative pour les nouveaux programmes
VeSys is a suite of wiring and harness design software tools for the demanding requirements of companies where ease-of-use and value are as important as capability. Optimized for rapid deployment and easy installation, VeSys helps users achieve dramatic ROI using powerful yet intuitive functionality. Design and harness tools can be used individually or deployed together allowing wiring design data to flow seamlessly into the associated harness designs to reduce effort and minimize the risk of errors.
VeSys is a suite of wiring and harness design software tools for the demanding requirements of companies where ease-of-use and value are as important as capability. Optimized for rapid deployment and easy installation, VeSys helps users achieve dramatic ROI using powerful yet intuitive functionality. Design and harness tools can be used individually or deployed together allowing wiring design data to flow seamlessly into the associated harness designs to reduce effort and minimize the risk of errors.
Le compromis entre le développement d'un système interne et l'achat d'un système COTS
Les petites structures ne sont pas à l'abri des défis de conception que pose la complexité croissante des systèmes électriques et électroniques (E/...
La conception et l'intégration de systèmes électriques offrent un grand potentiel dans l'industrie de l'aéronautique et de la défense. Il est temps...
Capital Essentials is a suite of wiring and harness design software tools for the demanding requirements of companies where ease-of-use and value a...