Mechanical Design for Cardiovascular and Neurological Devices

Mechanical Design for Cardiovascular and Neurological Devices

Innovate continuously, and with speed and confidence, to create medical device designs which seamlessly incorporate biomedical user needs and multidisciplinary engineering design outputs.  

Deliver cardiovascular and neurological devices with unmatched versatility and flexibility thanks to our mechanical product design solutions which allow designers to select wireframe, surface, solid parametric or direct modeling techniques with seamless interchange.  This flexibility offers designers the opportunity to explore product solutions that previously would have been too costly or time prohibitive. 

Innovate continuously, and with speed and confidence, to create medical device designs which seamlessly incorporate biomedical user needs and multidisciplinary engineering design outputs.  

Deliver cardiovascular and neurological devices with unmatched versatility and flexibility thanks to our mechanical product design solutions which allow designers to select wireframe, surface, solid parametric or direct modeling techniques with seamless interchange.  This flexibility offers designers the opportunity to explore product solutions that previously would have been too costly or time prohibitive. 

Mechanical Design for Cardiovascular and Neurological Devices

Learn More

Consumer-centric and personalized healthcare therapies demand innovative design of medical devices to use new materials, leverage additive manufacturing technology and increase “smart” functionality via electronics and software.

Empower your device design teams with an integrated set of capabilities as a single platform, enabling them to explore interdisciplinary solutions faster and easier.  Enact seamless associativity to quickly make updates and refinements on the way to regulatory approval and device production.  Fully support product design from concept through manufacture with a digital tool set that preserves data integrity and design intent in order to streamline all product development processes.

Mechanical Design for Cardiovascular and Neurological Devices

Webinaire à la demande

Simulation pour les ingénieurs concepteurs avec Creo

Simulation pour les ingénieurs concepteurs avec Creo

Découvrez comment les utilisateurs de Creo peuvent exploiter la simulation

Regarder le webinaire

Fonctionnalités de la solution

Adaptable Integrated BOM

Manage the outputs of global multidisciplinary medical device design teams via a web-based platform offering flexibility, scalable change and configuration controls.

CAE Simulation

Predict and optimize medical device design performance using digital simulation as evidence for verification and validation.

Design for Additive Manufacture

Design and create innovative, personalized devices and instruments with our additive manufacturing and 3D printing technology for medical instruments and equipment.
 

Design Interoperability

Rely on an integrated design program, as the  system designers must collaborate constantly throughout the development process to prevent conflicts and ensure alignment between each system prior to design completion.

Industrial Design & Styling

Create innovative surface shapes for medical devices using modeling techniques that match with intended fit, function, and user experience of device design.

Knowledge Reuse

Utilize globally accessible libraries for assemblies, parts, and features to standardize medical device design while also helping to reduce risk in verification and validation processes.

Mechatronic Concept Design

Create mechatronic medical device concepts early in the development process to explore alternatives, optimize against design inputs, and verify before design detailing.

Medical Device Design

Explore concepts in 2D making it easier and faster to create new medical device designs. Quickly create layouts and produce drawings that comply with drafting standards and support 2D, hybrid 2D/3D, and 3D design environments.   

Product Modeling

Combine innovative device shapes with design of engineered features and drawing production using 2D and 3D modeling techniques in a single solution that makes design progress faster.