Innovation et gestion de programmes synchronisée et collaborative pour les nouveaux programmes
Heating, ventilation, and air conditioning (HVAC) systems have to operate over a range of conditions, meet government efficiency regulations, and run reliably over long lifetimes with minimal downtime for repairs. Siemens Digital Industries Software can help you gain better insight into HVAC systems for performance and efficiency, noise and vibration, and cooling than you can achieve with physical testing alone.
Heating, ventilation, and air conditioning (HVAC) systems have to operate over a range of conditions, meet government efficiency regulations, and run reliably over long lifetimes with minimal downtime for repairs. Siemens Digital Industries Software can help you gain better insight into HVAC systems for performance and efficiency, noise and vibration, and cooling than you can achieve with physical testing alone.
The HVAC Market is booming. A growing market attracts many players, and so it's imperative that you need to differentiate your products from your competitors' products. You need to engineer innovation in order to stay ahead.
However, rising greenhouse gases and the need for greater efficiency has led to governments around the world to draft HVAC regulations governing emissions and efficiency. Differing regulations create additional complexity that you must manage and engineer into your products.
Additionally, HVAC products are becoming smarter and more connected. IoT now allows HVAC systems to communicate with global networks to monitor and control temperature and humidity for remote locations.
How do you know how your products will perform in this complex, more connected world? What impact do the control systems have on the mechanical components and vice-versa? The best companies will be able to understand how to engineer their products for this new world.
Simulation is a key to unlocking innovation and doing it faster than your competition can. Simulation lets you quickly test new design ideas before ever cutting a physical prototype. This means you can rapidly evaluate many new design variants to find the right design for your application, and then perform final physical tests to validate your simulation and for the final qualification needed to meet regulations.
Siemens Digital Industries Software delivers best in class CAE simulation, system simulation, and testing solutions as well as design exploration and analytics. Our simulation and test solutions can help you gain better insight into HVAC systems for performance and efficiency, noise and vibration, and cooling than you can achieve with physical testing alone.
Explore the key areas of this solution.
Balance space, efficiency, performance, and durability of HVAC systems through intelligent design.
Customers want HVAC systems to be as quiet as possible. Reduce noise and vibration with a comprehensive set of advanced vibration and acoustic simulation and testing solutions that can help you earlier predict the dynamic and acoustic performance of your furnace, air conditioner or heat pump, as well as determine the source and transfer path of noise in systems that are already installed in buildings.
Efficiency, flow rate, heat exchange, and controls are all critical performance criteria of HVAC systems like heat pumps, air conditioners and furnaces. Siemens Digital Industries Software simulation and testing solutions gives you the tools you need to determine if your HVAC system meets requirements for these criteria and more before you ever need to build a prototype.
Develop reliable smart HVAC systems and components in a shorter time and with minimum prototype testing.
Implement a customized smart home automation system taking into consideration the performance and source of the energy.
Customers want HVAC systems to be as quiet as possible. Reduce noise and vibration with a comprehensive set of advanced vibration and acoustic simulation and testing solutions that can help you earlier predict the dynamic and acoustic performance of your furnace, air conditioner or heat pump, as well as determine the source and transfer path of noise in systems that are already installed in buildings.
Efficiency, flow rate, heat exchange, and controls are all critical performance criteria of HVAC systems like heat pumps, air conditioners and furnaces. Siemens Digital Industries Software simulation and testing solutions gives you the tools you need to determine if your HVAC system meets requirements for these criteria and more before you ever need to build a prototype.
Réduire le niveau sonore des systèmes CVC à l'aide de techniques de simulation
La chaleur passe de préférence là où la résistance est la plus faible, mais prévoir où et comment elle va se déplacer est un défi de taille. Les so...
Comment savoir si les pompes que vous concevez répondent aux exigences de performance ?
Machine builders can use intelligent performance engineering (IPE) to overcome challenges and excel.