Innovation et gestion de programmes synchronisée et collaborative pour les nouveaux programmes
Energy management decisions influence a variety of factors in heavy equipment development, from fuel consumption and emissions to powertrain choices and thermal system performance, such as HVAC and cooling systems. This is why it is so important to make the right energy management decisions on the vehicle level early in the conceptual phase. Later in the process, the final design can be balanced to optimize driver thermal comfort and fuel efficiency as well. Engineers can turn to 1D and CFD solutions to provide the scalable simulation tools that can help make the right energy management choices right from the start.
Energy management decisions influence a variety of factors in heavy equipment development, from fuel consumption and emissions to powertrain choices and thermal system performance, such as HVAC and cooling systems. This is why it is so important to make the right energy management decisions on the vehicle level early in the conceptual phase. Later in the process, the final design can be balanced to optimize driver thermal comfort and fuel efficiency as well. Engineers can turn to 1D and CFD solutions to provide the scalable simulation tools that can help make the right energy management choices right from the start.
A tough and rather urgent issue for the heavy equipment industry is energy management, including fuel consumption, emission reduction, powertrain downsizing, hybrid and electrical alternatives and overall thermal optimization. Ideally, energy management decisions need to be taken during the first conceptual phases and this means using predictive engineering analytics and more specifically the Siemens PLM Software portfolio. Our simulation solutions are used to tackle complete conceptual studies as well as detailed subsystem and system-level performance validation. Our 1D solutions are an ideal place to start to explore how different powertrain choices, including hybrid and traditional configurations or hydraulic systems, might work in the full vehicle. For more detailed work, our 3D and CFD solutions can be used to investigate engine compartment cooling, including cooling fan efficiency, as well as optimizing interior thermal comfort. Another possibility is to combine these two solutions creating a co-simulation CFD and 1D model to examine the complete integrated energy management system, including controls strategy assessment. And finally, to make sure the design meets emission regulations, an additional CFD and 1D system simulation model can be developed.
The use of Simcenter Amesim enables Poclain Hydraulics to simulate transmission behavior, helping its engineers develop answers to given issues faster and at a lower cost.
Design and optimize the complete internal combustion engine, including controls, and study integration with fuel injection subsystems, engine thermal management, electrical devices and powertrain components. You can also investigate alternative engine architectures and concepts.
Siemens understands the challenges you face and offers engineering services to help at every step along the product development cycle, from model-based systems engineering to 3D simulation, and to physical testing.
Optimize full vehicle thermal management.
Simcenter includes comprehensive, best-in-class thermal simulation capabilities that can help you to understand the thermal characteristics of your product and subsequently tailor your thermal management solution for optimal performance.
Design and optimize the complete internal combustion engine, including controls, and study integration with fuel injection subsystems, engine thermal management, electrical devices and powertrain components. You can also investigate alternative engine architectures and concepts.
How is system simulation a key methodology to fulfill hydraulic systems requirements like energy efficiency, controllability, stability, and comple...
Before a buyer invests in electric-powered heavy equipment, it’s critical the makers prove the efficiency of their machines. One option for OEMs is...
Learn how system simulation can help you improve your engine and after-treatment systems. Guest Speaker: Bakir Puran from Liebherr Machines Bulle
Un problème difficile et très urgent pour l'industrie des équipements lourds est l'économie de carburant et la gestion énergétique.
Joy Global deploys MBSE to reach time-to-market and minimize development risks