Innovation et gestion de programmes synchronisée et collaborative pour les nouveaux programmes
As OEMs shift design responsibility to partners and lower-tier suppliers, they must be able to effectively use design and failures data generated by these partners as the basis for analyzing reliability and develop diagnostics of the complex machines. Our Reliability and System Safety solution for the Industrial Machinery and Heavy Equipment Industry leverages an integrated “Design for Support” approach which increases the machinery system reliability while decreasing the maintenance and logistics footprint, reducing the total cost of ownership.
As OEMs shift design responsibility to partners and lower-tier suppliers, they must be able to effectively use design and failures data generated by these partners as the basis for analyzing reliability and develop diagnostics of the complex machines. Our Reliability and System Safety solution for the Industrial Machinery and Heavy Equipment Industry leverages an integrated “Design for Support” approach which increases the machinery system reliability while decreasing the maintenance and logistics footprint, reducing the total cost of ownership.
Complex systems developed by OEMs combine electronics, hydraulics, mechanical components and sub-systems comprising thousands of moving parts. The greater the complexity of the system, the harder it is to identify potential technical risks/hazards. Additionally, buyers are now transferring the financial risk of operating and maintaining equipment and safety considerations back to the OEM through Service Level Performance (SLP) contracts. As a result, OEMs must accurately predict support costs during the design phase to avoid significant variances in actual support costs and profitability.
By leveraging a model based Safety and Reliability tool, the development of the system model including component costs, access, and the need for special tools on site can be used to identify alternative equipment configuration and reuse core components and sub-systems models for the development of derivative designs.
Our Reliability and System Safety solution greatly simplifies this complex process by automatically generating and mapping dependencies from product architectures and structures maintained through PLM. This enables engineering to “design their products for support” rather than rely on experiences of support engineers and fielded product feedback. Benefits include the of optimizing productivity, speed and performance, as well as improving safety The result is increased system reliability and decreased maintenance/and logistics footprint with predicable cost of ownership that helps achieve zero unplanned downtime and zero harm.
Explore the key areas of this solution.
Manage engineering BOM definitions - from simple CAD structures to complex and highly configured product structures - across globally distributed design teams and multiple product configurations using multi-CAD design data.
Manage cross-domain design data through integrations with MCAD, ECAD, software development, and simulation tools to understand complex relationships and dependencies across all possible configurations.
Connect electrical, electronics and software to the other disciplines to drive cross-disciplinary simulation by using model-based systems to enable a better decision-making process.
Ensure enterprise level requirements are connected to system level requirements, aligning requirements to verification method, and using lifecycle management traceability.
Accurately predict multidisciplinary performance of intelligent systems of complex machines by fully integrating 1D performance simulation and 1D system safety, reliability and maintainability.