Noise and vibration signal processing at the production line

Webinar a la carta | 63 minutos

Session 4: Using recorded signals to determine parameters suitable for identifying component and assembly faults

Series of engines at the production line - aiming to process there the noise and vibration signal

Join us for a free, educational online Master Class on NVH based Production End of Line Quality Testing.

This webinar deals with the core topic of NVH-based end-of-line testing: How can the recorded signals be used to determine parameters that are suitable for identifying component and assembly faults? We present the Simcenter Anovis approach: based on typical signal characteristics, suitable and sophisticated analysis methods are used. From their output values, metrics are finally determined which characterize a certain component or identify a certain (faulty) behavior of the test specimen.

Learn more about NVH and acoustics.