Innovación y gestión de programas colaborativa y sincronizada para nuevos programas
Entienda el "quién, qué, cuándo y por qué" de todos los cambios.
Controle los cambios de manera sistemática para mantener la integridad y la rastreabilidad del software durante todo el ciclo de desarrollo del software.
Within Polarion, every artifact and artifact type – System Requirements Specifications, Verification Procedures, Project Plans and Tasks etc. – is stored in version control repositories, as such every modification produces a version history record, in essence a timeline of “Who, What, When and Why” of any and all changes to ensure deep granular traceability.
With Polarion, project and global configurations are versioned and stored in version control repositories, providing a history of any and all changes to a process configuration; providing full accountability and visibility of process configuration, modifications and improvements over time.
Polarion supports Subversion (SVN) and GIT version control systems out of the box. Perforce and Plastic SCM are supported via add-ons. Natively Polarion has its own integrated Subversion repository, as well as the ability to support multiple repositories through external repositories connected to Polarion or via clustering Polarion on multiple servers.
Using the Siemens Digital Industries Software solution, Amital Data delivers highly sophisticated solutions using state-of-the-art technologies
See all Success Stories