Innovación y gestión de programas colaborativa y sincronizada para nuevos programas
Mejore la toma de decisiones y la ejecución del proyecto con análisis detallados e informes de estado en tiempo real.
Los paneles de control presentan verdadera información adicional en tiempo real en lo relativo al progreso real de los requisitos de la planificación, las tareas, las solicitudes de cambio, la resolución de defectos, etc.
Mejore la toma de decisiones y la ejecución del proyecto con análisis detallados e informes de estado en tiempo real.
Los paneles de control presentan verdadera información adicional en tiempo real en lo relativo al progreso real de los requisitos de la planificación, las tareas, las solicitudes de cambio, la resolución de defectos, etc.
With Polarion you can assess the performance of your project in real-time: live, always up-to-date, and fully configurable to your needs. View any report online, in real-time, even via a mobile device. Polarion Live Reports accurately gives you and your management insight into every step in your process. There is no delay or inaccuracy of the data that are presented as the reports are displayed online and based on up-to-date live project information.
Extend the reporting capabilities in Polarion by in-place embedded Velocity scripting with full access to any Polarion Data via the Open API and display it to your liking. Or leverage the Widget SDK to deploy your own custom widgets.
Polarion’s reporting functionality can be further extended by deploying custom services to our API, to compute industry/domain specific metrics as efficiently as possible.
Polarion integrates natively with tools such as LDRA Testbed, Klockwork Insight, VectorCAST, etc. to provide static-code analysis. The integrations allow you to import issues generated within these tools directly as Polarion ‘Defect’ type ‘Work Items’.
The defects can then be tracked and traced in Polarion and used to link to related ‘Requirements Work Items’, or become the subject of ‘Test Case Work Items’, ultimately ensuring that your code meets the standard for security, reliability & maintainability.
Easily create and unify the reporting of your organization in Polarion. Polarion’s WYSIWYG Report Designer allows you to design and create your own reports with ease, enabling non-engineers to define reports and reporting structures. The easy to use WYSIWYG interface allows you to combine and configure built-in and custom reusable elements (widgets) to build a reporting template.