Innovación y gestión de programas colaborativa y sincronizada para nuevos programas
Designers, engineers and manufacturers deploy a wide range of different systems during product development, often using different 3D data formats. Application developers need to ensure that users can exchange and re-use data from their applications throughout the product lifecycle and across the supply chain.
Parasolid customers enjoy interoperability with both Parasolid-based and non-Parasolid-based applications. This is due to the widespread adoption of Parasolid as a result of Siemens Digital Industries Software open business model, together with a wide range of solutions for data import, export and optimization.
Designers, engineers and manufacturers deploy a wide range of different systems during product development, often using different 3D data formats. Application developers need to ensure that users can exchange and re-use data from their applications throughout the product lifecycle and across the supply chain.
Parasolid customers enjoy interoperability with both Parasolid-based and non-Parasolid-based applications. This is due to the widespread adoption of Parasolid as a result of Siemens Digital Industries Software open business model, together with a wide range of solutions for data import, export and optimization.
Parasolid Bodyshop is a toolkit that repairs, optimizes and validates CAD data imported into Parasolid for downstream modeling operations.
Parasolid single format translators are optionally licensed to software developers for high speed, end-to-end translation between Parasolid and several industry formats:
HOOPS Exchange toolkit delivers powerful data exchange performance for software applications based on Parasolid. A dedicated interface between Parasolid and HOOPS Exchange enables import of formats based on Parasolid without translation. Integration with Parasolid Bodyshop enables other CAD formats to be translated into valid Parasolid models.
HOOPS Exchange provides access to comprehensive import data from a wide range of formats and includes precise B-Rep, assembly/configuration information, tessellated data, Product Manufacturing Information, metadata and views.
Parasolid models use the open, published Parasolid XT data format. Parasolid is integrated into more than 350 applications, spanning the CAD, CAM, CAE and AEC domains. As a result, Parasolid XT is a dominant format for representing, storing and sharing 3D digital products.
The Parasolid XT format provides translation-free interoperability between all Parasolid-based applications. Two-way Parasolid version compatibility enables the exchange of data between applications based on different versions of Parasolid.