Innovación y gestión de programas colaborativa y sincronizada para nuevos programas
Optimize electrical system design, improve quality, and create integrated platform implementations. We help engineers design logical and wiring systems, as well as their integration, into a platform. Capital supports both the traditional interactive design approach and state-of-the-art generative design enabling best-in-class efficiency and quality. At all stages, the designs can be assessed for their efficacy and validated against requirements ensuring companies deliver the best products possible.
Optimize electrical system design, improve quality, and create integrated platform implementations. We help engineers design logical and wiring systems, as well as their integration, into a platform. Capital supports both the traditional interactive design approach and state-of-the-art generative design enabling best-in-class efficiency and quality. At all stages, the designs can be assessed for their efficacy and validated against requirements ensuring companies deliver the best products possible.
Engineers need to create fully detailed, validated, and manufacturing-ready harness designs rapidly and easily. Before the designs reach manufacturing plants, it's necessary to ensure they are 'correct-by-construction' to minimize quality and manufacturability issues. Electrical faults have an impact on the success or failure of a product in the market. Simulation and analysis plays a key role in the early validation of the electrical system - where redesign is cheaper and easier. Simplicity and ease-of-use are key features of our simulation and analysis solutions, bringing design verification capabilities into the hands of every electrical designer. Capital enables engineers to analyze and verify their designs within the tools themselves with advanced metrics, as well as built-in design rule checks. Verification and analysis tools bring the capability to confirm design correctness, before harnesses are built. This enables complete electrical design validation, coupled with automated certification and reporting.
Engineers need a solution that has a powerful graphical editing environment coupled with advanced design-management capabilities. This enables users to construct intelligently connected logical systems designs (signals or highway connectivity), or choose to build complete physical wiring systems (wires, splices, multi-cores, etc.). Using Capital, it's possible to create logical and wiring schematic designs either interactively or with automatic diagram generation. It is used to both design and integrate electrical sub-systems, e.g., the merging of multiple sub-systems into the physical structure, and synthesize E/E platform implementations to optimize cost, weight, and complexity. All designs are supported by industry-leading design rule checking, metrics analysis, and reporting capabilities.
Today's electrical systems are incredibly complex, from both a product and a variation perspective. To manage this, engineers need highly automated solutions to help them understand the implications of design choices and provide confidence in their designs. A key approach is generative design - a breakthrough in the automation of electrical systems integration. Capital automatically merges sub-system signal connectivity with physical topology to generate fully-detailed vehicle wiring designs. This removes a huge part of the system integration task, saving time, improving quality, and leaving engineers free to innovate and investigate a wide range of physical architectures to determine the optimum layout.
Design lifecycle: schematic creation to harness manufacturing workbooks
Descubra cómo reducir el riesgo de los programas aeroespaciales con una nueva solución que analiza el contenido eléctrico de las plataformas.
Redefina el desarrollo de productos para el diseño de vehículos eléctricos y autónomos
Meeting today’s increasing demands for sustainability and connectivity is vital if you are in the automotive business. Customers and governments ar...