Skip to Main Content
case study

Simcenter Femap with Nastran plays a critical role in the design of NASA’s new Orion spacecraft

60-analyst team uses the integrated solver, pre- and post-processor to optimize the design of the successor to the Space Shuttle

Simcenter Femap with Nastran plays a critical role in the design of NASA’s new Orion spacecraft

Lockheed Martin Space Systems

Lockheed Martin Space Systems Company is one of the four major business divisions of Lockheed Martin.

http://www.lockheedmartin.com/us/ssc.html
Headquarters:
Denver, Colorado, United States
Products:
Simcenter Products, Stand Alone Solution
Industry Sector:
Aerospace & defense

Share

Using Simcenter Femap, you can view your model in a lot of different ways, and turn different elements and geometry on and off. This helps us double-check and catch mistakes.
Eric Lewis, Stress Analyst and Senior Staff Engineer
Lockheed Martin Space Systems

Designing the deep space exploration vehicle

Lockheed Martin Space Systems Company, one of the four major business divisions of Lockheed Martin, is the prime contractor building the Orion Multi-Purpose Crew Vehicle, NASA’s first spacecraft designed for long-duration deep space exploration. Orion will carry up to six people into space, provide emergency abort capability, sustain the crew during the space travel, and provide safe re-entry from deep space return velocities.

Orion consists of three main structures: the crew module, the service module, and the launch abort module. Finite element analysis (FEA) is playing a key role in the design of all three modules by allowing development teams to understand the loads and stresses that the modules will experience during all phases of their journey. That understanding is then used to optimize factors such as weight, stiffness, material selection, shape and strength of individual parts.

In many ways, this is the typical iterative process between structural analysts and designers, who use FEA-based trade studies to optimize a design. Except in this case, the process takes years, and the finite element (FE) models can be huge (up to one million elements). Another important difference is the larger number of load cases that must be evaluated, which is partly a result of the complexities of launching a vehicle into space and returning it to earth, and partly due to the computing power available. (Their FEAs run on a cluster of Linux servers.)

“When I worked on an aircraft program in the early 1990s, we only had 100 load cases and maybe five of them were critical,” says Eric Lewis, a stress analyst and senior staff engineer at Lockheed Martin Space Systems, who is part of the analysis team working on the Orion’s service and launch abort modules. “As the computers and software have grown more powerful, that’s allowed most of these projects to generate a lot more load cases.” Lewis and his colleagues are currently looking at approximately 900 load cases related to different Orion launch scenarios.

Designing the deep space exploration vehicle

Integrated FEA solver, pre- and postprocessor

Lockheed Martin Space Systems’ FEA software-of-choice for the Orion structural analysis is Simcenter Femap™ with Nastran® software, an integrated FEA solver, pre- and postprocessor from product lifecycle management (PLM) specialist Siemens Digital Industries Software. According to Lewis, Simcenter Femap with Nastran has a lot of advantages for the Orion analysis.

“I’ve used a lot of the commercial products, and Simcenter Femap really supports the way that we use FEA,” says Joseph Hess, a stress analyst with Red Canyon Engineering and Software who works fulltime on the Orion project.

For example, because Simcenter Femap is CAD-independent, analysts can import design geometry created using Pro/ENGINEER® software to use as the basis for FE models. Simcenter Femap also offers a wealth of geometry creation and modification functions, allowing analysts to change the geometry if necessary prior to creating the FE models. The structural analysts create coarse mesh models, which are provided to the loads and dynamics analysts who run coupled loads involving both the spacecraft and the launch vehicle. They also create models with finer meshes, which are more appropriate for detailed stress analyses and optimizing parts for weight and stiffness.

Hess appreciates the fact that Simcenter Femap utilizes the Windows® operating system. “Our engineering workstations utilize Windows-based software, so it’s easy to get information out of the Simcenter Femap models into other tools such as Excel, and to pull out pictures,” he says.

The structural analysts have used the Simcenter Femap application programming interface (API) to create scripts that automate repetitive tasks. One script, for example, maps multiple pressure loads from one model to another. Another updates the non-structural mass/area on multiple shell properties to match the total actual mass. Others calculate optimized shell thickness based on element stresses, and resultant shear forces for cbush, cbar, and cbeam element output.

Integrated FEA solver, pre- and postprocessor

Time-saving functionality for determining critical load cases

In all, approximately 60 stress and dynamics analysts use Simcenter Femap with Nastran on the Orion project. (This solution is used by the analysts working on the crew module, in addition to those working on the service and launch abort modules.)

One of the main benefits of Simcenter Femap is that its ease-of-use helps turn around trade studies quickly. “When you’re changing one or more components and looking at the effects on the whole system, Simcenter Femap really helps because it’s easy to modify these full-system models,” says Lewis. “We’re able to run several iterations each day, on models with approximately one million elements, and we’re able to perform some fairly complicated trade studies in just two to three weeks.”

Lewis adds, “Another thing I like about Simcenter Femap is that it’s very visual. It’s so easy to make an error in a finite element model. Using Simcenter Femap, you can view your model in a lot of different ways, and turn different elements and geometry on and off. This helps us double-check and catch mistakes.”

Several aspects of Simcenter Femap are particularly valuable on this project because the high number of load cases requires a lot of sorting of the results data to figure out which load cases are critical. The data ranking function in the Simcenter Femap data table, for example, can be used to sort the data and show the maximum and minimum very quickly. This eliminates the need to export results into an Excel software file and create minimum and maximum functions. “The data table does that for you,” says Hess. “It’s a huge time savings.”

Another tool that can be used to narrow down the number of critical load cases is the Simcenter Femap free body tool, which is an extension to the postprocessing toolbox that allows easy creation of free body diagrams and investigation of interface loads. “We like the free body tool because we can do section cuts through the vehicle at different stations and figure out the load paths to see what types of loads are in the different areas very quickly,” Lewis explains.

Lewis describes himself as a “Simcenter Femap champion,” spreading the word about the advantages of Simcenter Femap among his aerospace colleagues. “I tell them how easy it is to use, and easy-to-learn,” he says. “That Simcenter Femap is very powerful and intuitive software.”

Our engineering workstations are Windows based, so it’s easy to get information out of the Simcenter Femap models into other tools such as Excel, and to pull out pictures.
Joseph Hess, Stress Analyst
Red Canyon Engineering and Software