Quantization of HLS Designs Using Value Range Analysis

Live Webinar | 23 May 2023 09:00 AM PST

Webinar introducing a simple and robust quantization methodology based on value range analysis.

Quantization of HLS designs using value range analysis
Algorithm developers are usually using double precision data types to be able to focus on the mathematical functionality of the algorithm. When this algorithm is implemented as a hardware module, the data accuracy must be reduced to minimum number of bits that still fulfills the system performance requirements. The process of converting the floating-point algorithm to bit-level optimized model is complicated and requires special knowledge. This webinar introduces a simple and robust quantization methodology based on value range analysis.