Innovation and collaborative, synchronized program management for new programs
Valor process engineering solutions simplify the delivery of high quality, consistent surface mount technology (SMT) process collateral, empowering you to efficiently meet the engineering demands of high-mix, low-volume production. Whether the source is intelligent ECAD design software or unintelligent Gerber files, Valor process engineering solutions can deliver all PCB collateral from a single digital twin product model, reducing the work on the machines before a program is finalized.
Data preparation activities such as CAD import, BOM import, panelization and part data management create the digital twin of the PCB assembly once, for all process needs. You can use the same model to deliver complete and consistent data to stencil design, SMT programming, inspection programming, test programming and assembly work instructions. Valor process engineering solutions also enables you to preserve manufacturing know-how, including manufacturing best practices, libraries, and customer data preparation flows.
Valor process engineering solutions simplify the delivery of high quality, consistent surface mount technology (SMT) process collateral, empowering you to efficiently meet the engineering demands of high-mix, low-volume production. Whether the source is intelligent ECAD design software or unintelligent Gerber files, Valor process engineering solutions can deliver all PCB collateral from a single digital twin product model, reducing the work on the machines before a program is finalized.
Data preparation activities such as CAD import, BOM import, panelization and part data management create the digital twin of the PCB assembly once, for all process needs. You can use the same model to deliver complete and consistent data to stencil design, SMT programming, inspection programming, test programming and assembly work instructions. Valor process engineering solutions also enables you to preserve manufacturing know-how, including manufacturing best practices, libraries, and customer data preparation flows.
Electronic Manufacturing Services (EMS) companies need to provide quotations for many more projects than those that make it into production. Valor BOM Connector is a new solution to reduce the time it takes to create accurate quotations for printed circuit board assemblies.
Valor Process Preparation creates a single, central database of all manufacturing process definitions and engineering data, providing flexibility to move between machine vendors and manufacturing sites. Acting as a single environment for all manufacturing process stages, Process Preparation ensures data is constantly up-to-date and an error-free manufacturing process.
The Valor Parts Library (VPL) provides accurate physical models of electronic components and connectors used in PCB manufacturing, test and assembly, delivered in a consistent, CAD/CAM-friendly format.
The VPL contains over a billion commercial electronic component part numbers, including the dimensioned package model for each part. Use the VPL data to ensure that DFM analysis is based on actual "as built" precision of component spacing and component pin-to-pad contact area.
ODB++Process is a platform for the open exchange of process engineering information between disparate machines and processes. ODB++Process was developed to represent the entire dataset of a machine program in a file whose structure is independent of the machine’s vendor and its proprietary formats, and is machine-agnostic.
In line with the industry trend toward high-mix, low-volume production, Escatec faces the challenge of supporting more frequent new product introdu...
Updating surface mount technology (SMT) engineering software or migrating to new-generation software can help increase yields and productivity and ...
A comprehensive digital twin methodology enables the full virtualization of printed circuit board (PCB) assembly, inspection and testing processes,...
High mix low volume is one of the main challenges of electronics manufacturers (EM). The need to configure and introduce new revisions to the marke...