Innovation and collaborative, synchronized program management for new programs
Simcenter Testlab is a complete, integrated solution for test-based engineering, combining high-speed multi-physics data acquisition with a full suite of integrated testing, analytics, and modeling tools for a wide range of test needs. Designed to make individual users and complete teams more efficient, the software supports future-focused testing departments by offering the right balance between ease-of-use and engineering flexibility and by closing the loop with simulation.
Simcenter Testlab significantly increases a test facility’s productivity, delivering more reliable results, even when the availability of prototypes is dramatically reduced.
Simcenter Testlab is a complete, integrated solution for test-based engineering, combining high-speed multi-physics data acquisition with a full suite of integrated testing, analytics, and modeling tools for a wide range of test needs. Designed to make individual users and complete teams more efficient, the software supports future-focused testing departments by offering the right balance between ease-of-use and engineering flexibility and by closing the loop with simulation.
Simcenter Testlab significantly increases a test facility’s productivity, delivering more reliable results, even when the availability of prototypes is dramatically reduced.
Covering the broadest range of industry applications and engineering tasks while conforming to the latest international standards, our acoustic testing solutions adjust to your project’s requirements. Design innovative products with a compelling acoustic signature, relying on the expertise nested in our intuitive solutions.
The amount of data that is produced in a testing department is enormous. Converting, visualizing and analyzing test data results are time consuming tasks and often require specific application knowledge. Simcenter Testlab applications are the perfect tools to streamline data acquisition, analytics and reporting.
Predicting the in-vehicle noise contribution of components, such as powertrain, tire, HVAC, and steering system during early development is tremendously challenging. To avoid endless design iterations, engineers need modular technologies that leverage measured individual component models into full-vehicle noise predictions. This is exactly the scope of component-based TPA. The process starts by characterizing the source loads independently from the receiver structure, based on acquired free velocities or blocked forces. Next, using sub-structuring techniques, engineers can study the component-level NVH performance without having to physically create the full vehicle in all its variants. Such early predictions help to avoid issues and allow a more realistic design target setting.
Digital image correlation (DIC) is a non-contact optical measurement technique to measure 3D full-field data using images from digital cameras. Our state-of-the-art DIC solution precisely determines displacement, strain, and acceleration everywhere, easily matched to results of 3D finite element analysis. Compared to traditional point measurements, you will get more insights with limited instrumentation time.
Rely on our end-to-end durability testing solution to streamline your entire testing process. Simcenter uniquely integrates rugged and reliable data acquisition hardware with comprehensive processing and analysis software features. Our solution covers every step of a typical test campaign, from channel setup and measurements, to validation, consolidation, analysis, and reporting.
Select a comprehensive solution for dynamic environmental testing that ranges from routine vibration qualification tools to effective, high-speed multi-channel closed-loop shaker control system with parallel data acquisition and powerful analysis capabilities.
A sound understanding of the advanced materials used in innovative products is essential for fast and responsive product development. Our materials testing solutions accurately characterize the mechanical and acoustic properties of new and innovative materials and components, which in turn feeds simulation models, allows to compare between different materials, or helps to improve existing products.
Our rotating machinery testing solutions allow NVH engineers to optimize the performance of rotating machinery, by acquiring and analyzing the impact of speed, torque and control strategies on sound quality, (torsional) vibrations, and energy efficiency. In the lab and in the field, our multi-disciplinary testing system saves time, increases data reliability, and maximizes insights into the machinery’s behavior.
Benefit from a tradition of cutting-edge engineering expertise and maximize your testing efficiency, when performing impact testing on small structures, running large-scale campaigns with hundreds of measurement channels, or validating 3D finite element models with experimental data.
Understand how a component or product assembly reacts under load with digital image correlation (DIC) technology. Measure full-field 3D displacement, strain and acceleration everywhere at once, under any load, with only a pair of cameras for faster and more responsive development cycles.
Quantify the various sources and their paths and figure out which ones are important and which ones cancel each other out.
Learn to tackle testing engineering challenges with Simcenter Testlab
Develop innovative products faster with tighter collaboration between testing and simulation