Simcenter Powertester

Combined active power cycling & thermal structure assessment

POWERTESTER

Simcenter Powertester provides the industry-unique capability of combining active power cycling with transient thermal characterization and thermal structure investigation. The non-destructive structure-function assessment is performed while the device remains mounted, providing a full electrical and structural assessment of the device throughout the testing program in a fully automated way.

Powered through thousands, potentially millions, of cycles, modules provide real-time failure-in-progress diagnosis, reduce testing and diagnosis time and eliminate the need for a post-mortem or destructive failure analysis. A wide range of powering strategies simulate realistic operating field conditions. Configurations supply up to 3600A and measure up to 16 devices simultaneously.

Simcenter Powertester

Simcenter Powertester provides the industry-unique capability of combining active power cycling with transient thermal characterization and thermal structure investigation. The non-destructive structure-function assessment is performed while the device remains mounted, providing a full electrical and structural assessment of the device throughout the testing program in a fully automated way.

Powered through thousands, potentially millions, of cycles, modules provide real-time failure-in-progress diagnosis, reduce testing and diagnosis time and eliminate the need for a post-mortem or destructive failure analysis. A wide range of powering strategies simulate realistic operating field conditions. Configurations supply up to 3600A and measure up to 16 devices simultaneously.

On-Demand Webinar | 55 minutes

Simulating and Testing the Latest Technology for EV Power Electronics

Simulating and Testing the Latest Technology for EV Power Electronics

Evaluating reliability with thermal characterization, simulation, and active power cycling.

Watch the webinar