Simcenter Flotherm XT

Shorten electronics thermal design by connecting MCAD and ECAD workflows

Simcenter Flotherm XT

Simcenter Flotherm XT is CAD-centric electronics cooling simulation software that connects MCAD and ECAD workflows to significantly shorten the thermal design process using thermal analysis.

Built on DNA of Simcenter Flotherm, mechanical engineers and thermal specialists can easily handle and modify native CAD geometry for accurate CFD studies in an intuitive interface designed for electronics thermal analysis. A robust EDA data import process is coupled with modeling fidelity options for PCB thermal modeling including copper trace joule heating. Engineers designing electronics thermal management solutions featuring heatsinks, fans, TECs, or liquid cooling can eliminate typical overheads in model creation and utilize parametric studies to optimize designs faster.

Start Free Trial

Simcenter Flotherm XT

Simcenter Flotherm XT is CAD-centric electronics cooling simulation software that connects MCAD and ECAD workflows to significantly shorten the thermal design process using thermal analysis.

Built on DNA of Simcenter Flotherm, mechanical engineers and thermal specialists can easily handle and modify native CAD geometry for accurate CFD studies in an intuitive interface designed for electronics thermal analysis. A robust EDA data import process is coupled with modeling fidelity options for PCB thermal modeling including copper trace joule heating. Engineers designing electronics thermal management solutions featuring heatsinks, fans, TECs, or liquid cooling can eliminate typical overheads in model creation and utilize parametric studies to optimize designs faster.

On-Demand Webinar | 50 minutes

Improving power electronics thermal design and reliability using test and simulation

How to apply thermal transient testing, electronics cooling simulation and accurate model calibration to improve thermal design

Watch the webinar