3D geometric modeling is a key requirement for applications in product design, simulation, and manufacturing. With 900+ functions, Parasolid supports a range of modeling techniques, including solid modeling, direct editing, and free-form surface/sheet modeling. Parasolid also delivers Convergent Modeling technology, which extends its robust B-rep modeling functions to models based on facet representations. Parasolid provides wide-ranging graphical and rendering support, including precise hidden line and wireframe, as well as versatile tessellation functionality and a full suite of model data inquiries.
Parasolid is integrated by more than 130 software vendors, giving end-users 100 percent 3D model compatibility between 350+ applications based on the Parasolid XT data format. Parasolid is complemented by Data access and translation solutions that enable the import and export of 3D models in alternative formats.