Innovation and collaborative, synchronized program management for new programs
Syncrofit is an industry-specific software solution that enables aerospace engineers to digitally define airframe assembly states within major commercial CAD systems.
It provides a model-based solution that is both repeatable and straight forward to combat the often tedious and complex assembly and installation process specific to the airframe manufacturing industry.
With Syncrofit, manufacturers digitally define supplier, assembly, and installation drawings that track all non-geometric assembly information. This data can be efficiently shared across the enterprise or around the world to ensure that an airframe is accurate and built to specification. Further, the digital definitions are created in major commercial 3D CAD software packages, so engineers can use their existing systems.
Syncrofit is an industry-specific software solution that enables aerospace engineers to digitally define airframe assembly states within major commercial CAD systems.
It provides a model-based solution that is both repeatable and straight forward to combat the often tedious and complex assembly and installation process specific to the airframe manufacturing industry.
With Syncrofit, manufacturers digitally define supplier, assembly, and installation drawings that track all non-geometric assembly information. This data can be efficiently shared across the enterprise or around the world to ensure that an airframe is accurate and built to specification. Further, the digital definitions are created in major commercial 3D CAD software packages, so engineers can use their existing systems.
Extensive data is required to support the drilling and fastening processes in complex assembly. The Syncrofit NC Drilling module allows for the automated creation of all data necessary for NC programming, including material stackup, sealing and drilling requirements and fastener and hardware specification. Through the automatic generation of the complete dataset required for the shop floor, users can expect a more cost efficient and effective approach to fastening and drilling.
Syncrofit NC Drilling export creates an XML file with all the critical fastener location information that is required for programming and simulating automated drilling and fastening systems.
It is critical that manufacturers are provided with all of the data and documentation needed to properly assemble parts. When working in a manual assembly process, visual guidance can make a significant difference in expediting an often tedious and lengthy build. The Syncrofit ProjectionWorks Export module allows users to automatically generate all of the information and documentation manufacturers need for a projection works system including fastener locations, part number installation requirements, etc. This simplified process provides an added assurance that as-designed parts and assemblies will be accurately manufactured.
In addition, Syncrofit ProjectionWorks Export provides all the critical fastening, hole, and sealing information from Syncrofit in a compatible format with the Delta Sigma ProjectionWorks system. This enables manufacturers to streamline their assembly processes with projection guided assembly instructions.
Syncrofit™ enables companies to efficiently author, validate and communicate the joining requirements of complex assemblies with emphasis given to fastening structures. Syncrofit is the industry leading production proven, CAD-integrated, commercial solution for managing the joints of complex aerospace and automotive assembly structures, helping manufacturers meet demanding timelines and cost targets effectively while improving the overall quality of the final product.
You’ll enjoy a wealth of training and education, inspiration and insight - keeping you on the leading edge of digital transformation.
Realize LIVE Americas returns in person in 2022, uniting the Siemens global user community around a common mission: To co-create a better world.