Innovation and collaborative, synchronized program management for new programs
Siemens delivers embedded software solutions that enable device manufacturers to quickly design and build high quality connected devices – including those with rich user interfaces, cloud-based remote management, or safety certification. Base technologies include Linux, the Nucleus real-time operating system, advanced multicore runtime, IoT enablement, Machine Learning enablement, and embedded software development tools.
Siemens delivers embedded software solutions that enable device manufacturers to quickly design and build high quality connected devices – including those with rich user interfaces, cloud-based remote management, or safety certification. Base technologies include Linux, the Nucleus real-time operating system, advanced multicore runtime, IoT enablement, Machine Learning enablement, and embedded software development tools.
Siemens provides embedded Linux® solutions with rich graphics, secure IoT and cloud enablement, and comprehensive development tools. Both solutions, based on the Yocto Project and on Debian, are portable across leading hardware architectures and offer commercial maintenance, security vulnerability monitoring and patches, and customization services
Siemens provides a comprehensive, scalable homogeneous, and heterogeneous runtime & tooling solution for enabling the power of the multicore device.
A unique royalty-free real-time operating system (RTOS) enables device manufacturers to build embedded devices that require hard real-time performance with a small footprint. Nucleus also provides advanced capabilities such as a lightweight process model, SMP, power management, graphics, and safety certification.
A multi-cloud, multi-OS solution that enables secure IoT architectures on edge or node devices, while reducing complexity and costs associated with device porting, scaling, and backend integration.
Software and expertise enabling customers to get started quickly and easily with machine learning, without first having to solve a bewildering and time-consuming array of complex platform-level challenges. Along with key open-source technologies and productivity tools, security vulnerability monitoring and support, customers can move forward into machine learning with confidence.
The growing complexity of embedded systems requires new approaches to debugging applications and greater insights into system execution & performance. With Sourcery CodeBench you can develop embedded systems on microcontrollers and microprocessors for bare metal and Linux based applications.
Sourcery CodeBench Lite Edition is a free, unsupported version of Sourcery CodeBench available for select processors. These Lite Edition toolchains are based on either the GCC or LLVM open-source compiler framework and include the following command-line-based components:
Siemens Embedded Solutions maintains a comprehensive alignment of semiconductor partners to provide our customers with a broad ecosystem for their embedded development needs. Our partners enable us to create robust embedded solutions that address cutting edge trends and market developments; while we provide them with robust embedded portfolios supporting their silicon.
This webinar addresses the best practices for user experience (UX) design and application development for Medical devices running Linux or Android
This talk will discuss techniques expected by regulatory agencies that you should consider while designing, implementing, validating, and maintaini...
This webinar provides practical information, so developers can be fully aware of the trade-offs of moving to OSS and the often unmentioned hidden c...
This webinar will discuss techniques expected by regulatory agencies that you should consider while designing, implementing, validating and maintai...