Capital Essentials helps users achieve significant ROI using powerful yet intuitive functionality

Harness Design

Capital Harness and formboard design with automated part selector and manufacturing report generation

Capital Harness Designer Essentials software provides a graphical environment for creating harness and formboard drawings. Its intuitive user interface makes harness design authoring easy. Built-in harness-engineering intelligence automates many design tasks. For example, connector tables are automatically populated as wires are added, terminals selected, and wire tables generated.

Capital Harness Designer Essentials includes a powerful automated parts selector that automatically configures and selects terminals, seals, and wires for each connector, including allowances for add-ons and knock-offs. This speeds the harness design and eliminates the major source of problems found in the traditional design process.

Once a harness is complete, the powerful Capital Harness Designer Essentials reporting capabilities can be used to generate the documentation required for manufacturing. Because the reports are automatically generated directly from the design drawing, fast and accurate information is assured. This can significantly reduce production lead times and prevent manufacturing errors.

Start Free Trial

Harness Design

Capital Harness Designer Essentials software provides a graphical environment for creating harness and formboard drawings. Its intuitive user interface makes harness design authoring easy. Built-in harness-engineering intelligence automates many design tasks. For example, connector tables are automatically populated as wires are added, terminals selected, and wire tables generated.

Capital Harness Designer Essentials includes a powerful automated parts selector that automatically configures and selects terminals, seals, and wires for each connector, including allowances for add-ons and knock-offs. This speeds the harness design and eliminates the major source of problems found in the traditional design process.

Once a harness is complete, the powerful Capital Harness Designer Essentials reporting capabilities can be used to generate the documentation required for manufacturing. Because the reports are automatically generated directly from the design drawing, fast and accurate information is assured. This can significantly reduce production lead times and prevent manufacturing errors.

Start Free Trial

On-Demand Webinar | 30 minutes

Create electrical schematics, harness diagrams and manufacturing documentation

View this webinar to learn about the tool flow of VeSys and the benefits it can provide.

Rapid, right-first-time, error-free electrical, and harness design

Watch the webinar