Capital Essentials helps users achieve significant ROI using powerful yet intuitive functionality

Electrical Design & Verification

Capital Essentials electrical design & verification for the creation of wiring diagrams and service documentation.

Capital Wiring Designer Essentials software provides a graphical environment for creating wiring diagrams. Full electrical design authoring is made easy via an intuitive user interface and electrically intelligent symbols. Built-in electrical intelligence automates many design tasks.

Simulation helps designers check and validate their designs as they are created. This eliminates errors faster and earlier in the design process. It also shows voltages and currents, highlighting problem areas such as short circuits and validating wire and fuse sizing.

Capital Essentials automatically generates reports for wires, connectors, and devices used in the design. Diagram index tables and device and wire index tables with full sheet and zone referencing, can be added to the drawings and update automatically as changes are made.

Start Free Trial

Electrical Design & Verification

Capital Wiring Designer Essentials software provides a graphical environment for creating wiring diagrams. Full electrical design authoring is made easy via an intuitive user interface and electrically intelligent symbols. Built-in electrical intelligence automates many design tasks.

Simulation helps designers check and validate their designs as they are created. This eliminates errors faster and earlier in the design process. It also shows voltages and currents, highlighting problem areas such as short circuits and validating wire and fuse sizing.

Capital Essentials automatically generates reports for wires, connectors, and devices used in the design. Diagram index tables and device and wire index tables with full sheet and zone referencing, can be added to the drawings and update automatically as changes are made.

Start Free Trial

On-Demand Webinar | 30 minutes

Create electrical schematics, harness diagrams and manufacturing documentation

View this webinar to learn about the tool flow of VeSys and the benefits it can provide.

Rapid, right-first-time, error-free electrical, and harness design

Watch the webinar