1. Home

Manufacturing capacity planning

Manufacturing capacity planning optimizes production rates by assessing resource capabilities against demand, ensuring feasible schedules, enhancing efficiencies, and pinpointing bottlenecks for improvement.

What is manufacturing capacity planning?

Creating a manufacturing capacity plan means analyzing the production rate against customer orders and anticipated demand, and make a plan to maximize actual output. This method may also be called "finite capacity planning" because it helps manufacturers account for existing production resources' limits as they develop production plans and schedules.

One reason for manufacturing capacity planning is to ensure that production plans and schedules are realistic and do not exceed available capacity or breach any production rules or constraints. Working within maximum capacity limits, manufacturers avoid conditions that cause expedited scheduling, excess in-process inventory, missed delivery dates, and unhappy customers.

Another purpose of manufacturing capacity planning is to maximize production efficiencies. Just as capacity analysis and planning help companies avoid overcapacity issues, they also help minimize under-capacity conditions. That is, manufacturing capacity planning can be used to optimize production plans and schedules to minimize waste associated with idle machinery and personnel.

Manufacturing capacity planning requires data from all aspects of a production operation: supply chain capacity, inventories, staff qualifications, availability, the production capacity and maintenance schedule for each manufacturing machine or workstation, and more.

This complex demand on production capacity planning is easily handled by modern advanced planning and scheduling (APS) systems. APS systems treat production capacity planning as a dynamic process. Instead of performing capacity analysis and generating production plans based on a static "snapshot" of the variables listed above, APS software accounts for changes and the impact each change has on other variables within the finite capacity planning scheme.

Related products: Opcenter Advanced Planning | Opcenter Advanced Scheduling

manufacturing-cost-control-is1445457949-feature-640x360

Understand the benefits

Because it provides manufacturing planners insights into the actual workflow, work-in-progress, inventories, personnel, and more, manufacturing capacity planning enables plan and schedule optimization that helps boost productivity.

Increased resource utilization

Optimize production schedules to ensure maximum utilization of available resources, minimizing idle time and enhancing overall productivity.

Better on-time delivery

Align production schedules with available resources, ensuring timely completion of orders without exceeding capacity constraints.

Higher margins

Optimize resource allocation, reduce waste, and improve efficiency to lower production costs and increase profitability.

Key capabilities of manufacturing capacity planning

As a set of functions within advanced planning and scheduling software, manufacturing capacity planning features the following capabilities:

Analytical modeling - Manufacturing capacity analysis employs advanced algorithms to accurately track order and production variables and calculate the impact of changes on capacity planning.

Simulation modeling - The ability to run "what if" scenarios is a tool that enables manufacturing planners to determine the impact on workflow and productivity of variations in the allocation of resources, distribution, sequence of orders, and so on.

Incorporating actual capacity - Initial capacity analysis results in reasonably accurate capacity estimates that account for the nameplate capacity and factors such as setup time, maintenance downtime, changeovers, cleaning operations, and more. It also accounts for systemic issues, like the time it takes for a work in progress to move from one processing station to the next. Variation due to human factors must also be part of the equation, such as differences in the time a set of tasks takes different operators. As actual production occurs, APS-based capacity planning revises these estimates with actual values. The more complex a production sequence, the more important this feature becomes. Estimates that are off by just a few percentage points may throw off synchronization and create significant wait time between production processes.

Identifying bottlenecks - Because it enables planners to visualize a production cycle and see where work-in-progress is stacking up, or where workstations are waiting to perform their operations, APS-based manufacturing capacity planning identifies production bottlenecks. The software accounts for such bottlenecks in plans and schedules, then adjusts as the manufacturer reallocates (or invests in new) resources to relieve each bottleneck.

Start with a free trial

Opcenter APS trial

Get instant access to all Opcenter Scheduling standard features. Learn how easy it is to benefit from actual scheduling software immediately and how much it can help you in your daily work.

Learn more

Opcenter APS

Optimizing production planning and scheduling with our advanced planning and scheduling (APS) software family of products ensures efficient production, minimized downtime and improved customer service.