Innovation and collaborative, synchronized program management for new programs
Space systems suppliers must have confidence in their composite designs because there are no second chances. They need a composite design, manufacturing and inspection solution that enables their space systems to meet requirements for schedule, strength, weight, durability and manufacturing for the most challenging space applications.
Space systems suppliers must have confidence in their composite designs because there are no second chances. They need a composite design, manufacturing and inspection solution that enables their space systems to meet requirements for schedule, strength, weight, durability and manufacturing for the most challenging space applications.
The advantages of composites in space systems are evident as new systems are significantly increasing the composite footprint. Composites offer governmental and commercial ventures the opportunity to satisfy critical space systems requirements by reducing weight, increasing payload and providing a stable platform resistant to thermal distortion.
To realize these product development benefits, space systems engineers must be able to design and manufacture advanced composite components or subsystems with high precision, production yields and operational durability that meets the requirements of the challenging space systems environment. Our space systems composite engineering design and manufacturing solution supports the end-to-end design of components and structures through a complete digital twin and a digital thread, enabling complete connectivity of information through design, analysis, manufacturing, and inspection.
Realize greater flexibility and scalability from basic BOM management to advanced BOM management and BOM configuration to meet and exceed the market demand for more innovative and varied product offerings.
Use requirements from CAE as input to create a digital twin that can react to changes in shape and specification while ensuring the producibility of the design.
Automatically generate composite manufacturing data to drive automated cutting machines, laser projection systems, fiber placement machines, and tape laying machines, then share it downstream and across the enterprise.
Address the complex and specialized composite manufacturing processes through an intelligent design-to-manufacturing composite solution that is fully integrated into commercial 3D CAD systems.
Speed the process for simulating laminate composite materials through a seamless connection to composites design, solvers and comprehensive post processing. Make products lighter yet stronger through use of composite materials.
Efficiently author, validate and communicate the joining requirements of complex assemblies with emphasis on fastening structures. Manage joint definition of mixed material structures, to help meet schedule and cost targets.
Bring all mechanical computer-aided design (MCAD) data into a single product data management environment to automate engineering change, validation and approval processes, speeding cycle time and improving product quality.
Deliver greater innovation and higher quality products at lower cost. Our solution delivers power, efficiency and cost savings that extend beyond the design process to all phases of product development.