Innovation and collaborative, synchronized program management for new programs
Our aero-engine composite design and manufacturing solution allows engineers to rapidly and confidently develop robust aero-engine components. It enables OEMs to meet requirements for schedule, strength, weight, durability, manufacturing first-time yield, and field repair for the most challenging applications.
Our aero-engine composite design and manufacturing solution allows engineers to rapidly and confidently develop robust aero-engine components. It enables OEMs to meet requirements for schedule, strength, weight, durability, manufacturing first-time yield, and field repair for the most challenging applications.
The use of composites in aero-engines is increasing rapidly. Composites offer aero-engine OEMs the opportunity to satisfy critical customer requirements by reducing weight, increasing payload, and reducing fuel consumption. To realize these benefits, OEMs must be able to design and manufacture advanced composites engines with high precision, production yields, and operational durability and repairability, and that also exceed the commercial and regulatory requirements of challenging aero-engine environments.
A differentiating aero-engine composite engineering design and manufacturing solution supports the end-to-end design of load-bearing composite components, assessing in-service performance, and developing repair and restoration processes. The advantages of composites in aero-engines are evident with new commercial aero-engines significantly increasing the composite footprint in the cold section, and even new developments in the hot section with the use of metal and ceramic matrix components.
Realize greater flexibility and scalability from basic BOM management to advanced BOM management and BOM configuration to meet and exceed the market demand for more innovative and varied product offerings.
Use requirements from CAE as input to create a digital twin that can react to changes in shape and specification while ensuring the producibility of the design. part design.
Automatically generate composite manufacturing data to drive automated cutting machines, laser projection systems, fiber placement machines, and tape laying machines, then share it downstream and across the enterprise.
Address the complex and specialized composite manufacturing processes through an intelligent design-to-manufacturing composite solution that is fully integrated into commercial 3D CAD systems.
Speed the process for simulating laminate composite materials through a seamless connection to composites design, solvers and comprehensive post processing. Make products lighter yet stronger through use of composite materials.
Bring all mechanical computer-aided design (MCAD) data into a single product data management environment to automate engineering change, validation and approval processes, speeding cycle time and improving product quality.
Deliver greater innovation and higher quality products at lower cost. Our solution delivers power, efficiency and cost savings that extend beyond the design process to all phases of product development.