Simcenter Mechanical

simcenter mechanical

Simcenter Mechanical solutions enable engineers to predict the performance of 3D geometry-based designs. In our Simcenter 3D CAE products, you can import geometry from any CAD source and prepare analysis models in a unified environment for a wide range of CAE methods including finite element, boundary element, computational fluid dynamics, and multi-body dynamics.

Simcenter’s integrated high-end, multi-discipline solutions are scalable for use by general CAE analysts and discipline experts. Additionally, by linking 3D simulation to Simcenter’s 1D and testing solutions, you can achieve unmatched accuracy.

Simcenter Mechanical

Simcenter Mechanical solutions enable engineers to predict the performance of 3D geometry-based designs. In our Simcenter 3D CAE products, you can import geometry from any CAD source and prepare analysis models in a unified environment for a wide range of CAE methods including finite element, boundary element, computational fluid dynamics, and multi-body dynamics.

Simcenter’s integrated high-end, multi-discipline solutions are scalable for use by general CAE analysts and discipline experts. Additionally, by linking 3D simulation to Simcenter’s 1D and testing solutions, you can achieve unmatched accuracy.

Advanced material modeling in Simcenter 3D

Child pushing child in laundry basket on wheels

Discover the power of Simcenter for delivering the next generation of electrical machines. With modern electrical machines subjected to strict environmental and efficiency regulations, engineers need to be confident their design tools can predict performance with increase accuracy.

Simcenter 3D

Effizientes Preprocessing mit schnellen, leistungsstarken Lösern und anwendungsspezifischem Postprocessing ermöglichen Ihnen einen besseren Einblick in das tatsächliche Verhalten Ihres Produkts.

 

Femap

Simcenter Femap

Fortschrittliche Engineering-Simulationsanwendung zum Erstellen, Bearbeiten und Importieren/Wiederverwenden von netzzentrierten Finite-Elemente-Analysemodellen komplexer Produkte oder Systeme.

 

A prototype in front of the car wheel

Simcenter Madymo

Thoroughly analyze and optimize occupant and pedestrian safety designs early in the development process

 

Simcenter Nastran

Ein marktführender FEM-Löser (Finite-Elemente-Methode) in Bezug auf Rechenleistung, Präzision, Zuverlässigkeit und Skalierbarkeit.

 

Simcenter MAGNET

Simcenter MagNet

Simcenter MagNet 2D/3D ist eine leistungsstarke Simulationssoftware zur Prognose der Performance von Motoren, Generatoren, Sensoren, Transformatoren, Stellantrieben, Magnetspulen oder anderen Komponenten mit Permanentmagneten oder Spulen. Mit unserer effizienten und präzisen Software können Sie sowohl einfache als auch komplexe elektromagnetische und elektromechanische Geräte optimieren, konstruieren und analysieren.

 

A woman engineer looking at the monitor working in Simcenter Speed Software

Simcenter SPEED

Effectively size and design motors, generators and alternators using an all-in-one specialized tool

 

Simcenter MotorSolve

Simcenter Motorsolve

Simcenter MotorSolve ist eine vollständige Software für die Konstruktion und Berechnung für Maschinen mit Permanentmagneten, Induktion, elektronischem Synchronbetrieb sowie Kommutatoren mit Bürsten. Sie nutzt die Geschwindigkeit von äquivalenten Reihenschaltungen und die Präzision der Finite-Element-Analyse (FEA) und automatisiert gleichzeitig nicht-produktive Aufgaben, um eine schnelle und exakte Analyse von elektrischen Maschinen zu erzielen.

 

Simcenter Tire

Simcenter Tire

Genaue Darstellung der Reifenleistung, um wichtige Faktoren, wie die Stabilität der Fahrzeugrichtung, den Bremsweg und den Fahrkomfort vorhersagen zu können.

 

Simcenter Multimech

Multimech

Multimech ist eine Multiskalen-Plattform für die Materialmodellierung und Simulation, die die Flexibilität und Robustheit der Finite-Elemente-Methode auf Mikrostrukturebene fortsetzt.

 

Kundenerfolg

Samsonite

Siemens Digital Industries Software helps Samsonite dramatically reduce product lead time through virtual prototyping

Luggage manufacturer uses Simcenter 3D to design lighter and impact-resistant suitcases

Siemens Digital Industries Software helps Samsonite dramatically reduce product lead time through virtual prototyping

Mehr erfahren

Interessiert an Simcenter?

Abonnieren Sie die neuesten Nachrichten zu Simcenter

Hoppla

Es tut uns leid, aber Ihre Anmeldung konnte nicht erfasst werden. Bitte versuchen Sie es noch einmal.

Vielen Dank für Ihre Anmeldung! Melden Sie sich erstmalig an? Bitte prüfen Sie Ihren E-Mail-Posteingang, um Ihre Anmeldung zu bestätigen.

Dieses Feld ist erforderlich Es ist eine gültige E-Mail-Adresse erforderlich
Dieses Feld ist erforderlich Der eingegebene Wert ist ungültig oder zu lang