Innovation and collaborative, synchronized program management for new programs
Analyze complex physical phenomena that are critical to ensuring the safe and efficient operation of your thermo-fluid systems. Advanced capabilities are available to accurately model the non-linear behavior of non-Newtonian fluids and two-phase flows. You can model the complex flow paths in rotating machines like gas turbines accounting for the effects of rotation on the fluid flow.
During the development process, all of the capabilities are rigorously tested against theoretical results and public literature to ensure result accuracy and consistency. This gives you the confidence to use the digital twin throughout the entire life cycle of your thermo-fluid system to understand its behavior, optimize its performance, and ensure its safety.
Analyze complex physical phenomena that are critical to ensuring the safe and efficient operation of your thermo-fluid systems. Advanced capabilities are available to accurately model the non-linear behavior of non-Newtonian fluids and two-phase flows. You can model the complex flow paths in rotating machines like gas turbines accounting for the effects of rotation on the fluid flow.
During the development process, all of the capabilities are rigorously tested against theoretical results and public literature to ensure result accuracy and consistency. This gives you the confidence to use the digital twin throughout the entire life cycle of your thermo-fluid system to understand its behavior, optimize its performance, and ensure its safety.
Capture the complex behavior of non-Newtonian fluids to improve the performance of your thermo-fluid system. The pseudoplastic and dilatant behaviors along with more complex phenomena such as Bingham plastic can be quickly and easily characterized through coefficient and shear stress vs shear rate curves. These highly nonlinear behaviors play a critical role in many industries like oil and gas, chemical, wastewater, medical, food, and beverage where the transport of non-Newtonian fluids is regularly encountered.
Analyze complex two-phase flows to optimize the performance of your system. Two-phase flows play a key role in power generation, heat pumps, waste heat recovery, and geothermal applications. A dedicated enthalpy-based solver used in conjunction with specialized vapor cycle components accurately captures the complex physics of two-phase flows. Liquid, vapor, and supercritical states are modeled based on accurate fluid properties extracted from NIST RefProp or derived from process simulators via the CAPE-OPEN standard.
Discover the new capabilities of Simcenter system simulation solutions version 2021.1
Reliable and efficient supply of town water is an essential necessity for the brand new Brisbane West Wellcamp Airport and its surrounding business...