Innovation and collaborative, synchronized program management for new programs
Simcenter Nastran is a premier finite element method (FEM) solver for computational performance, accuracy, reliability and scalability. Simcenter Nastran includes powerful solutions for linear and nonlinear structural analysis, structural dynamics, acoustics, rotor dynamics, aeroelasticity, thermal analysis, and optimization. The advantage to having all these solutions available in a single solver is that input/output file formats are the same for all solution types, which greatly simplifies modeling processes.
Available as a standalone enterprise solver or as an integrated solver in Simcenter 3D, Simcenter Nastran helps manufacturers as well as engineering suppliers in aerospace, automotive, electronics, heavy machinery, medical device, and other industries for their critical engineering computing needs so they can produce safe, reliable and optimized designs within ever shorter design cycles.
Simcenter Nastran is a premier finite element method (FEM) solver for computational performance, accuracy, reliability and scalability. Simcenter Nastran includes powerful solutions for linear and nonlinear structural analysis, structural dynamics, acoustics, rotor dynamics, aeroelasticity, thermal analysis, and optimization. The advantage to having all these solutions available in a single solver is that input/output file formats are the same for all solution types, which greatly simplifies modeling processes.
Available as a standalone enterprise solver or as an integrated solver in Simcenter 3D, Simcenter Nastran helps manufacturers as well as engineering suppliers in aerospace, automotive, electronics, heavy machinery, medical device, and other industries for their critical engineering computing needs so they can produce safe, reliable and optimized designs within ever shorter design cycles.
Simcenter acoustic software offers interior and exterior acoustic simulation analysis within an integrated solution that helps you make informed decisions during the early design stages so you can optimize your product’s acoustic performance. A unified and scalable modeling environment combined with efficient solvers and easy-to-interpret visualization capabilities enable you to quickly gain insight into the acoustic performance of your product.
Understanding how a component or product assembly reacts under stress or vibration is critical in any industry. However, as products and materials become increasingly complex, engineers need tools that go beyond linear-statics analyses. Simcenter provides the structural analysis software you need to simulate a wide range of applications all within a single user environment.
Simcenter offers a comprehensive solution to understand, analyze and improve the response when a system is subjected to dynamic loading.
How can I reduce material in a component or change its properties while ensuring it continues to meet performance targets? Simcenter delivers engineering optimization techniques that can help you answer these this question by systematically searching for the best design that satisfies certain criteria. Reduce component weight or find the right combination of parameters to improve product performance through comprehensive topology, geometry, and parameter optimization capabilities.
Predicting structural performance accurately and efficiently can circumvent the extensive time and cost of repetitive and rigorous material testing...
Efficiently using electronics cooling CFD simulation and FEA analysis