Reverse Engineering for CAD

Rapidly Create CAD Models from Physical Objects

Traditionally, many industries use scanned 3D data as part of their design processes. In the past, this has required a time-consuming, and sometimes complicated process. Irregular shapes, in particular, required extensive reverse engineering so that they could be used for 3D printing, mold design, analysis, or other uses. NX allows you to bring the scanned data in as facets, so there's no need to map surfaces, create solids, or do any other manual shape creation. You can scan your data and immediately begin building supports for 3D printing, creating molds based on the shape, including it in an assembly, analyzing it, or performing any other operation that you would do with CAD data.

Reverse Engineering for CAD

Traditionally, many industries use scanned 3D data as part of their design processes. In the past, this has required a time-consuming, and sometimes complicated process. Irregular shapes, in particular, required extensive reverse engineering so that they could be used for 3D printing, mold design, analysis, or other uses. NX allows you to bring the scanned data in as facets, so there's no need to map surfaces, create solids, or do any other manual shape creation. You can scan your data and immediately begin building supports for 3D printing, creating molds based on the shape, including it in an assembly, analyzing it, or performing any other operation that you would do with CAD data.

30-day free trial. Start designing in minutes.

Experience NX Scan to Part. Easy scan to CAD workflow for reverse engineering.

Experience NX Scan to Part, a powerful 3D work station, free for 30 days.

Start designing with your free trial of NX Scan to Part, the software that utilizes reverse engineering tools to leverage imported scanned 3D data in your design process. In just minutes, you will be exploring how Scan to Part reduces design time with reverse engineering capabilities. Learn how Scan to Part allows designers to combine facets, surfaces and solids in a single 3D model, without requiring data translation.

Vybrané úspěchy zákazníků

Argon Measuring Solutions

Quality improvement and innovation are significantly improved with 3D measuring technology and reverse engineering

NX and Imageware help deliver sophisticated product and machine redesign

Další informace See all Success Stories

Zajímá vás integrovaný software?

Přihlaste se k odběru novinek o integrovaném softwaru

Jejda

Nepodařilo se nám přijmout vaše data, omlouváme se. Zkuste to znovu.

Děkujeme za registraci! Je to vaše první předplatné? Nezapomeňte zkontrolovat svůj e-mail a potvrdit předplatné.

Toto pole je povinné Je vyžadována platná e-mailová adresa
Toto pole je povinné Hodnota je neplatná nebo příliš dlouhá