Siemens PLM Software, a leader in media and telecommunications software, delivers digital solutions for cutting-edge technology supporting complex products in a rapidly changing market.
Explore IndustryMedical Devices & Pharmaceuticals
“Personalized product innovation” through digitalization to meet market demands and reduce costs
Explore IndustrySmall & Medium Business
Remove barriers and grow while maintaining your bottom line. We’re democratizing the most robust digital twins for your small and medium businesses.
Explore IndustrySiemens Digital Industries Software Optimalizace toku materiálu
Siemens Digital Industries Software Optimalizace toku materiálu
When you are able to optimize material flow you can make smarter decisions and create efficient factory layouts with reduced part travel distances, lot sizes, and inventory levels, as well as improved communications and throughput. All of this will lead to decreased manufacturing costs and increased production efficiency.
FactoryFLOW™ software is a graphical material handling system that helps you optimize layouts based on material flow distances, frequency, and costs. Factory layouts are analyzed using part routing information, material storage needs, material handling equipment specifications and part packaging (containerization) information against the factory layout.
When you are able to optimize material flow you can make smarter decisions and create efficient factory layouts with reduced part travel distances, lot sizes, and inventory levels, as well as improved communications and throughput. All of this will lead to decreased manufacturing costs and increased production efficiency.
FactoryFLOW™ software is a graphical material handling system that helps you optimize layouts based on material flow distances, frequency, and costs. Factory layouts are analyzed using part routing information, material storage needs, material handling equipment specifications and part packaging (containerization) information against the factory layout.
FactoryFLOW helps you analyze and optimize your complete material handling needs. You can quantify and compare alternative layout costs, identify and reduce non-value added material handling costs, generate material flow diagrams directly on the factory layout, calculate and visualize aisle congestion, compute material handling equipment needs, and conduct operator walk path analysis. All of this is accomplished using the data you already have, such as part numbers, dock-part assignments, container sizes, and existing traffic patterns.
FactoryFLOW allows for visual and quantitative comparisons of alternative layouts based on material handling distance, cost, time, number of trips and resource utilization. You can perform intelligent indirect labor analysis and calculate tugger (tow-train) utilization and optimize tugger routes based on material needs. FactoryFLOW offers qualitative tools for rapidly evaluating and optimizing alternative layouts based on the relationships between departments. Relationship chart and line diagramming, and layout scoring help to complete the material flow analysis.
FactoryFLOW software helps you accurately develop plans for in-plant storage of raw materials, work in process and finished goods based on the 3D factory layout of available storage areas. Easily calculate truck fleet requirements based on packing of truck trailers using data based on supplier-part-container combinations. You can automatically populate racks with containers, in 2D and 3D, compute detailed truck packing of parts and containers using as few trailers as possible, and produce detailed reports.
Mahindra Vehicle Manufacturers Limited (Mahindra Vehicles) uses Tecnomatix to establish a state-of-the-art automotive manufacturing plant
Další informace See all Success StoriesPřihlaste se k odběru novinek [[global-preference-center-interest-placeholder]]
Nepodařilo se nám přijmout vaše data, omlouváme se. Zkuste to znovu později.
Děkujeme za registraci! Je to vaše první předplatné? Nezapomeňte zkontrolovat svůj e-mail a předplatné potvrdit.