Test drive MindSphere with a free account

Industrial Integrations

Integrate IoT data with existing enterprise solutions

Address industrial and organizational challenges with seamless solution integration capabilities from MindSphere and the entire Siemens Digital Industries Software Xcelerator portfolio. Create solution packages based on components, applications, and core solutions depending on where you are at in your digital journey. Start small and expand with MindSphere Start for free or start large and build an entirely custom package of differing portfolio elements from Siemens and 3rd parties.

Industrial Integrations

Address industrial and organizational challenges with seamless solution integration capabilities from MindSphere and the entire Siemens Digital Industries Software Xcelerator portfolio. Create solution packages based on components, applications, and core solutions depending on where you are at in your digital journey. Start small and expand with MindSphere Start for free or start large and build an entirely custom package of differing portfolio elements from Siemens and 3rd parties.

Ebook

4 Prevailing industrial IoT use cases

While there is no 'one-size-fits-all' use case when it comes to the industrial IoT, there are 4 key scenarios that consistently deliver value. Learn about the quick and tangible ways to start with the industrial IoT:


  • Remote condition monitoring and remote service
  • Performance monitoring and the connected shop floor
  • Closed-loop digital twin
  • Energy management

MindSphere

MindSphere

MindSphere je vedoucím řešením pro průmyslový IoT jako službu, které využívá pokročilou analytiku a umělou inteligenci od senzorů až po cloud.

Další informace

Zaujal vás systém MindSphere?

Přihlaste se k odběru novinek MindSphere

Jejda

Nepodařilo se nám přijmout vaše data, omlouváme se. Zkuste to znovu.

Děkujeme za registraci! Je to vaše první předplatné? Nezapomeňte zkontrolovat svůj e-mail a potvrdit předplatné.

Toto pole je povinné Je vyžadována platná e-mailová adresa
Toto pole je povinné Hodnota je neplatná nebo příliš dlouhá