Innovation and collaborative, synchronized program management for new programs
Teamcenter® software’s integration for Solid Edge provides best-in-class product lifecycle management (PLM) that enables you to reduce design cycle time and improve collaboration by providing a secure, single source of product and process data. Optimized for scalability across wide area networks, it enables geographically distributed design resources and the extended supply chain to connect to a single database.
You can quickly search Solid Edge, assemblies, and drawings to eliminate time wasted trying to find, share, and re-use the right design information. The bill-of-materials view lists file dependencies within an assembly, as well as the relationships between the parts or assemblies and their associated drawings. Structured workflow and change management processes ensures everyone is working from the latest design information. These capabilities go beyond workgroup-based CAD data management. Teamcenter provides access to a full range of PLM capabilities to optimize your design-through-manufacturing processes.
Teamcenter® software’s integration for Solid Edge provides best-in-class product lifecycle management (PLM) that enables you to reduce design cycle time and improve collaboration by providing a secure, single source of product and process data. Optimized for scalability across wide area networks, it enables geographically distributed design resources and the extended supply chain to connect to a single database.
You can quickly search Solid Edge, assemblies, and drawings to eliminate time wasted trying to find, share, and re-use the right design information. The bill-of-materials view lists file dependencies within an assembly, as well as the relationships between the parts or assemblies and their associated drawings. Structured workflow and change management processes ensures everyone is working from the latest design information. These capabilities go beyond workgroup-based CAD data management. Teamcenter provides access to a full range of PLM capabilities to optimize your design-through-manufacturing processes.
The Teamcenter solution for Solid Edge PLM provides transparent connectivity between Solid Edge and Teamcenter. Solid Edge dialogs that handle file operations directly browse Teamcenter and present filtered lists and graphical previews of Solid Edge documents. Using the Teamcenter Active Workspace client, you have access to a full range of PLM functionality that enables you to access designs, manage data revisions, and initiate structured workflow and change processes.
New revisions of Solid Edge parts, assemblies, and drawings are automatically created and tracked. Existing product structures can be cloned and edited using the Structure Manager environment, which enables rapid configuration of new assemblies outside of the Solid Edge environment. Electronic workflows are available to manage engineering change and release to manufacturing processes.
Product development and manufacturing costs and timescales can be significantly reduced by improving reuse of existing design data. Searches can be easily configured, saved, and run enabling existing components to be quickly retrieved for use in new design projects. Product structures can be cloned and edited using the Structure Editor, which enables rapid configuration of new assemblies.
Teamcenter offers flexible deployment options to accommodate a broad spectrum of business needs. Teamcenter Rapid Start provides a preconfigured PDM deployment option that manages design data and everyday tasks and processes, providing an ideal entry point into the Teamcenter product line for small and medium-sized business wanting a growth path to PLM. With proven scalability, you can expand the value of your Teamcenter implementation by taking advantage of a comprehensive PLM portfolio of applications.
Podívejte se, jak díky softwaru pro správu návrhů snadno zkombinovat vývoj mechanických, elektronických a softwarových komponent výrobků.
PDM nebo PLM? Proč si vybírat? Podívejte se, jak se malému týmu 12 inženýrů ve společnosti Powerex podařilo díky předkonfigurovanému PDM softwaru T...
Podívejte se, jak spravovat návrhy Solid Edge a další data výrobků, zjednodušit vývoj a zvýšit inženýrskou efektivitu až o 25 procent díky výkonném...
See how Polar Electro brings together electronics, mechanical, and software development in one collaborative environment.