Tools


Contact
Close Contact Layer

Acerca Siemens Industry Software, S.L.


Lluís Muntadas, 5 5º planta
Cornellà del Llobregat Spain 08940

(tlf) +34 93 510 22 00


LMS Test.Xpress

No-compromise sound, durability and vibration analyzer

LMS Test.Xpress is a no-compromise sound, durability and vibration analyzer that combines the ease of use of a traditional analyzer with the high speed performance and measurement quality of an advanced measurement system. The noise analyzer software is an excellent solution for a wide range of vibration and acoustical ISO standards and includes an easy-to-use interface.

The LMS Test.Xpress system is one of the most powerful analyzers of its class with up to 204.8 kHz sampling rate per channel, 24 bits resolution and 150 dB dynamic range – bundled in a fully rugged and ultra-portable frontend system. The software is easy to understand and provides optimal productivity for different types of tasks such as troubleshooting, verification work, mobile testing or qualification and certification testing. The analyzer software addresses all industry needs, from automotive manufacturing and white goods to machinery components and business electronics. The intuitive user interface is also available in multiple languages.

FFT Analyzer

LMS Test.Xpress FFT Analyzer offers real-time analysis of fast Fourier transform (FFT), power spectral density (PSD), cross powers, frequency response functions (FRFs), coherences and more. You can determine resonances, damping values and harmonic content from the frequency spectrum.

 

Learn more about:

Modal Impact Testing

LMS Test.Xpress Modal Impact Testing supports interactive and easy measurement using impact hammer excitation according to roving or fixed hammer techniques. The calibration wizard guides you through the calibration process.

 

Learn more about:

Octave Analyzer

LMS Test.Xpress Octave Analyzer is ideal for troubleshooting acoustic problems. You can use the octave filter functions to average or track against a specific channel.

 

Learn more about:

Integrating Sound Level Meter

LMS Test.Xpress Integrating Sound Level Meter replaces traditional integrating sound level meters. It supports the full set of sound level meter functions while providing calculation on multiple channels.

 

Learn more about:

ISO Sound Power

LMS Test.Xpress ISO Sound Power makes ISO certification testing easier. To ensure compliance with the ISO measurement process and minimize operator error, the procedure is fully automated and password protected.

 

Learn more about:

ISO Sound Intensity

LMS Test.Xpress ISO Sound Intensity supports ISO certification tests for point and scanning methods. Critical results such as ISO field indicators and calculated levels are presented in tabular format.

 

Learn more about:

ISO Human Body Vibration

LMS Test.Xpress ISO Human Body Vibration software provides real-time feedback, limit value indicators and European Commission (EC) directive violations and helps you meet ISO 2631 and ISO 5349 certification standards.

 

Learn more about:

Order Analyzer

LMS Test.Xpress Order Analyzer calculates order maps, single order cuts and overall levels, resamples data relative to specific revolutions per minute (RPM) or speed channel and clearly shows all speed-related phenomena.

 

Learn more about:

Durability Analyzer

LMS Test.Xpress Durability Analyzer is a dedicated setup, calibration and data validation software application that allows quick and easy system configurations and swift data delivery.

 

Learn more about:

Throughput Recorder

LMS Test.Xpress Throughput Recorder directly streams data to disk and saves long data sequences at high bandwidth while maintaining flexible data visualization and manipulation. Data throughput is also available in standalone mode.

 

Learn more about:

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs